目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24480. - Knurled Nuts DIN 6303 / without pin hole, form A
Halder
Standard Parts
Operating Elements
EH 24480. Knurled Nuts, DIN 6303
without pin hole, form A
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2448/eh_2448_1/eh_2448_1.prj},{NB=EH 24480.0012 Raendelmutter},{BESTNR=24480.0012},{BESTNR1=2448.012},{AUS=ohne Stiftloch, Form A, Stahl},{D1=M12},{D2=40},{D3=32},{D4=34},{E=0.0},{H=24},{K=16},{T=10},{G=123},{DK=12},{D1A=10.106},{F1=1.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
H
[mm]
K
[mm]
T
[mm]
G
weight
[g]
EH 24480.0005 Knurled Nut
24480.0005
without pin hole, form A,...
M5
20
14
15
12
8
5
16
EH 24480.0006 Knurled Nut
24480.0006
without pin hole, form A,...
M6
24
16
18
14
10
6
27
EH 24480.0008 Knurled Nut
24480.0008
without pin hole, form A,...
M8
30
20
24
17
12
7
50
EH 24480.0010 Knurled Nut
24480.0010
without pin hole, form A,...
M10
36
28
30
20
14
8
83
EH 24480.0012 Knurled Nut
24480.0012
without pin hole, form A,...
M12
40
32
34
24
16
10
123
EH 24480.0205 Knurled Nut
24480.0205
without pin hole, form A,...
M5
20
14
15
12
8
5
16
EH 24480.0206 Knurled Nut
24480.0206
without pin hole, form A,...
M6
24
16
18
14
10
6
27
EH 24480.0208 Knurled Nut
24480.0208
without pin hole, form A,...
M8
30
20
24
17
12
7
50
EH 24480.0210 Knurled Nut
24480.0210
without pin hole, form A,...
M10
36
28
30
20
14
8
83
EH 24480.0212 Knurled Nut
24480.0212
without pin hole, form A,...
M12
40
32
34
24
16
10
123
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求