目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24300. - U-Handle front mounting
Halder
Standard Parts
Operating Elements
EH 24300. U-Handles for front mounting
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2430_buegelgriffe_frontmontage/eh_2430_141.prj},{NB=EH24300.0313 Buegelgriff},{BESTNR=24300.0313},{BESTNR1=2430.313},{AUS=Aluminium, kunststoffbeschichtet, ähnlich RAL 9005 schwarz},{B=20},{L1=117},{L2=129},{A=13},{D=5.4},{H1=49},{H2=19},{R=13},{ZSCH=M5},{G=84},{D4=11.000},{T4=6.800},{DX=9.500},{RX=5.250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
B
[mm]
L1
± 0.25
[mm]
L2
[mm]
A
[mm]
D
[mm]
H1
[mm]
H2
[mm]
R
[mm]
ZSCH
for cylinder screw
ⁿ/ₐ
G
weight
[g]
EH24300.0101 U-Handle
24300.0101
Aluminium, drawn, bright,...
20
100
112
13
5.4
49
19
13
M5
80
EH24300.0111 U-Handle
24300.0111
Aluminium, drawn, bright,...
20
112
124
13
5.4
49
19
13
M5
82
EH24300.0113 U-Handle
24300.0113
Aluminium, drawn, bright,...
20
117
129
13
5.4
49
19
13
M5
84
EH24300.0115 U-Handle
24300.0115
Aluminium, drawn, bright,...
20
120
132
13
5.4
51
19
13
M5
90
EH24300.0121 U-Handle
24300.0121
Aluminium, drawn, bright,...
20
128
140
13
5.4
51
19
13
M5
100
EH24300.0131 U-Handle
24300.0131
Aluminium, drawn, bright,...
20
160
172
13
5.4
51
19
13
M5
100
EH24300.0141 U-Handle
24300.0141
Aluminium, drawn, bright,...
26
116
130
17
6.4
53
17
17
M6
146
EH24300.0143 U-Handle
24300.0143
Aluminium, drawn, bright,...
26
120
134
17
6.4
53
17
17
M6
152
EH24300.0151 U-Handle
24300.0151
Aluminium, drawn, bright,...
26
132
146
17
6.4
55
17
17
M6
161
EH24300.0161 U-Handle
24300.0161
Aluminium, drawn, bright,...
26
164
178
17
6.4
57
17
17
M6
196
EH24300.0166 U-Handle
24300.0166
Aluminium, drawn, bright,...
26
179
193
17
6.4
57
17
17
M6
215
EH24300.0171 U-Handle
24300.0171
Aluminium, drawn, bright,...
26
196
210
17
6.4
57
17
17
M6
229
EH24300.0301 U-Handle
24300.0301
Aluminium, plastic coated...
20
100
112
13
5.4
49
19
13
M5
80
EH24300.0311 U-Handle
24300.0311
Aluminium, plastic coated...
20
112
124
13
5.4
49
19
13
M5
82
EH24300.0313 U-Handle
24300.0313
Aluminium, plastic coated...
20
117
129
13
5.4
49
19
13
M5
84
EH24300.0315 U-Handle
24300.0315
Aluminium, plastic coated...
20
120
132
13
5.4
49
19
13
M5
90
EH24300.0321 U-Handle
24300.0321
Aluminium, plastic coated...
20
128
140
13
5.4
51
19
13
M5
100
EH24300.0331 U-Handle
24300.0331
Aluminium, plastic coated...
20
160
172
13
5.4
51
19
13
M5
120
EH24300.0341 U-Handle
24300.0341
Aluminium, plastic coated...
26
116
130
17
6.4
53
17
17
M6
132
EH24300.0343 U-Handle
24300.0343
Aluminium, plastic coated...
26
120
134
17
6.4
53
17
17
M6
152
EH24300.0351 U-Handle
24300.0351
Aluminium, plastic coated...
26
132
146
17
6.4
55
17
17
M6
166
EH24300.0361 U-Handle
24300.0361
Aluminium, plastic coated...
26
164
178
17
6.4
57
17
17
M6
206
EH24300.0366 U-Handle
24300.0366
Aluminium, plastic coated...
26
179
193
17
6.4
57
17
17
M6
213
EH24300.0371 U-Handle
24300.0371
Aluminium, plastic coated...
26
196
210
17
6.4
57
17
17
M6
232
EH24300.0511 U-Handle
24300.0511
Stainless steel, dull bla...
20
112
124
13
5.4
49
19
13
M5
258
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P50, P50SS, P100, P100SS, P200, P200SS, P250, P400, P400SS, P450 - Push-Pul...
Brauer
08.09.2015
EH 24300. - U-Handles
Halder
14.03.2024
EH 22030. - Spring Plungers with bolt and internal hexagon
Halder
22.12.2022
EH 24320. - U-Handles, plastic, front mounting
Halder
22.12.2022
EH 22570. - Grub Screws, ball-headed
Halder
22.12.2022
EH 22570. - Thrust Pads, plastic
Halder
22.12.2022
EH 23310. - Down-Thrust Clamps with clamping screw
Halder
22.12.2022
EH 24670. - Star Grips DIN 6336, plastic / with threaded bushing, form K
Halder
22.12.2022
06920 - Pull handles oval with thru hole
norelem
30.05.2024
GN 565.1 - ELESA-Bridge handles
Elesa
01.07.2024
EH 22120. - Index Bolts / with plastic cover for grip
Halder
22.12.2022
EH 22260. - Clamping Catches / with clamping screw / pitch opposite to bear...
Halder
22.12.2022
EH 25020. - Sensing Elements with actuating bolt, protected against rotatin...
Halder
22.12.2022
EH 22720. - Ball-Ended Thrust Screws, headless / flat-faced ball, plain sur...
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求