slovenčina
English
Roller chains standard duplex DIN 8187
Haberkorn
Driving elements
Chains
Standard DIN 8187
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/standard_din_8187/duplex_chains_bea_iso_asmtab.prj},{NB=I00127},{NAME=Roller chain standard duplex 12 B-2 (3/4\"x7/16\")},{ISO=12B-2},{CNSORDERNO=I00127},{P=19.050},{PI=3/4''},{B1=11.68},{D2=5.72},{D1=12.07},{A2=42.2},{G=16.13},{E=19.46},{CMIN=57.8},{CMED=65.7},{KG=2.22},{PPATH=duplex_chains_bea_asmtpl.prj},{CNSORDERNO2=600119200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
NAME
Name
ⁿ/ₐ
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D2
d2
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
E
e
[mm]
CMIN
Carico di rottura minimo
[KN]
CMED
Carico di rottura medio
ⁿ/ₐ
KG
q ?
[kg/m]
I00124
Roller chain standard dup...
05B-2
I00124
8.000
-
3.00
2.31
5.00
14.3
7.11
5.64
7.8
8.5
0.32
I00051
Roller chain standard dup...
06B-2
I00051
9.525
3/8''
5.72
3.28
6.35
23.8
8.26
10.24
16.9
19.2
0.76
I00125
Roller chain standard dup...
08B-2
I00125
12.700
1/2''
7.75
4.45
8.51
31.0
11.81
13.92
32.0
38.0
1.31
I00126
Roller chain standard dup...
10B-2
I00126
15.875
5/8''
9.65
5.08
10.16
36.2
14.73
16.59
44.5
57.3
1.79
I00127
Roller chain standard dup...
12B-2
I00127
19.050
3/4''
11.68
5.72
12.07
42.2
16.13
19.46
57.8
65.7
2.22
I00128
Roller chain standard dup...
16B-2
I00128
25.400
1''
17.02
8.28
15.88
68.0
21.08
31.88
113.7
137.5
5.03
I00129
Roller chain standard dup...
20B-2
I00129
31.750
1''1/4
19.56
10.19
19.05
79.7
26.42
36.45
170.0
210.0
7.33
I00130
Roller chain standard dup...
24B-2
I00130
38.100
1''1/2
25.40
14.63
25.40
101.8
33.40
48.36
280.0
322.5
13.50
I00131
Roller chain standard dup...
28B-2
I00131
44.450
1''3/4
30.99
15.90
27.94
124.7
37.08
59.56
360.0
412.6
16.96
I00132
Roller chain standard dup...
32B-2
I00132
50.800
2''
30.99
17.81
29.21
126.0
42.99
58.55
450.0
510.8
18.74
I00133
Roller chain standard dup...
40B-2
I00133
63.500
2''1/2
38.10
22.89
39.37
154.0
52.90
72.29
630.0
708.1
30.72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求