slovenčina
English
Sprockets for taper bush with hardened teeth simplex 1"x17,02mm (16 B-1)
Haberkorn
Driving elements
Chain wheels
With hardened teeth for taper bush
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/with_hardened_teeth_for_taper_lock/s_spr_t_l_with_hardened_teeth_16b_1.prj},{NB=T88396},{NAME=Sprocket for taper bush with hardened teeth simplex 1\"x17,02mm Z21, TL2517},{Z=21},{DE=182.0},{DP=170.42},{CNSORDERNO=T88396},{DM=110},{A=44},{TAPERBUSH=2517},{KG=2.81},{B1=16.2},{C=2.5},{R3=26},{CNSORDERNO2=391380021}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
A
[mm]
TAPERBUSH
Taper bush
ⁿ/ₐ
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T88393
Sprocket for taper bush w...
15
133.7
122.16
T88393
76
38
1615
1.30
16.2
2.5
26
T88394
Sprocket for taper bush w...
17
149.8
138.23
T88394
90
32
2012
1.59
16.2
2.5
26
T88395
Sprocket for taper bush w...
19
165.9
154.31
T88395
108
44
2517
2.29
16.2
2.5
26
T88396
Sprocket for taper bush w...
21
182.0
170.42
T88396
110
44
2517
2.81
16.2
2.5
26
T88397
Sprocket for taper bush w...
23
198.1
186.53
T88397
110
44
2517
3.38
16.2
2.5
26
T88398
Sprocket for taper bush w...
25
214.2
202.66
T88398
110
44
2517
3.97
16.2
2.5
26
T88399
Sprocket for taper bush w...
27
230.4
218.79
T88399
110
44
2517
4.55
16.2
2.5
26
T88400
Sprocket for taper bush w...
30
254.6
242.99
T88400
120
44
2517
5.97
16.2
2.5
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求