slovenčina
English
Plate wheels simplex 2"x1 1/4" (32 B-1)
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/simplex_plate_wheels_32b_1.prj},{NB=555391},{NAME=Plate wheel simplex 2\"x1 1/4\" Z22},{Z=22},{DE=379.0},{DP=356.98},{CNSORDERNO=555391},{D1=40},{KG=20.80},{B1=29.4},{C=6},{R3=51},{CNSORDERNO2=201460022}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
555377
Plate wheel simplex 2"x1 ...
8
152.0
132.74
555377
25
2.27
29.4
6
51
555378
Plate wheel simplex 2"x1 ...
9
168.0
148.54
555378
25
2.99
29.4
6
51
555379
Plate wheel simplex 2"x1 ...
10
184.0
164.39
555379
25
3.81
29.4
6
51
555380
Plate wheel simplex 2"x1 ...
11
200.0
180.31
555380
30
4.67
29.4
6
51
555381
Plate wheel simplex 2"x1 ...
12
216.0
196.29
555381
30
5.67
29.4
6
51
555382
Plate wheel simplex 2"x1 ...
13
235.0
212.29
555382
30
6.77
29.4
6
51
555383
Plate wheel simplex 2"x1 ...
14
251.0
228.29
555383
30
7.97
29.4
6
51
555384
Plate wheel simplex 2"x1 ...
15
267.0
244.30
555384
30
9.26
29.4
6
51
555385
Plate wheel simplex 2"x1 ...
16
283.0
260.40
555385
30
10.64
29.4
6
51
555386
Plate wheel simplex 2"x1 ...
17
299.0
276.46
555386
30
12.12
29.4
6
51
555387
Plate wheel simplex 2"x1 ...
18
315.0
292.55
555387
30
13.69
29.4
6
51
555388
Plate wheel simplex 2"x1 ...
19
331.0
308.66
555388
30
15.36
29.4
6
51
555389
Plate wheel simplex 2"x1 ...
20
347.0
324.71
555389
40
16.99
29.4
6
51
555390
Plate wheel simplex 2"x1 ...
21
363.0
340.82
555390
40
18.85
29.4
6
51
555391
Plate wheel simplex 2"x1 ...
22
379.0
356.98
555391
40
20.80
29.4
6
51
555392
Plate wheel simplex 2"x1 ...
23
396.0
373.08
555392
40
22.85
29.4
6
51
555393
Plate wheel simplex 2"x1 ...
24
412.0
389.18
555393
40
24.99
29.4
6
51
555394
Plate wheel simplex 2"x1 ...
25
428.0
405.33
555394
40
27.23
29.4
6
51
555395
Plate wheel simplex 2"x1 ...
26
444.0
421.44
555395
40
29.56
29.4
6
51
555396
Plate wheel simplex 2"x1 ...
28
476.0
453.69
555396
40
34.51
29.4
6
51
555397
Plate wheel simplex 2"x1 ...
30
508.0
486.00
555397
40
39.84
29.4
6
51
555398
Plate wheel simplex 2"x1 ...
32
541.0
518.27
555398
40
45.54
29.4
6
51
555399
Plate wheel simplex 2"x1 ...
35
589.0
566.71
555399
40
54.81
29.4
6
51
555400
Plate wheel simplex 2"x1 ...
38
638.0
615.16
555400
40
64.93
29.4
6
51
555401
Plate wheel simplex 2"x1 ...
40
670.0
647.47
555401
40
72.16
29.4
6
51
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求