目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
Dummy receptacle, front mount
GIMOTA
Circularconnectors
Accessories
Powered by
CAD模型選擇
{gimota/circularconnectors/accessories/dummy_rec_front_panel_mount.prj},{NB=GB400-20-xx},{COMPANY=GIMOTA},{SIZE=20},{L1=38.1},{L2=29.4},{L3=23.0},{L4=4.0},{L5=1.0},{L6=1.5},{D1=34.2},{D2=26.7},{D3=3.2},{H1=5.00},{H2=0.15},{H3=1},{K1=4.0},{K2=4},{K3=4.8},{H000=0},{H010=1.92},{H020=3.52},{H030=5.05},{H040=6.45},{H050=7.69},{H060=8.79},{H070=9.75},{H080=10.58},{H090=11.26},{H100=11.77},{H110=12.15},{HM10=2.5},{B1=2.0},{ANGLE=47.850},{X=5.70000},{INFO=Bayonet coupling is shown only symbolically}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COMPANY
Company
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D1
[mm]
D3
[mm]
INFO
Information
ⁿ/ₐ
GB400-10SL-xx
GIMOTA
GB400-10SL-xx
10SL
25.4
18.2
17.0
2.8
18.2
3.2
Bayonet coupling is shown...
GB400-14s-xx
GIMOTA
GB400-14s-xx
14s
30.2
23.0
17.4
3.2
24.6
3.2
Bayonet coupling is shown...
GB400-16s-xx
GIMOTA
GB400-16s-xx
16s
32.5
24.6
17.4
3.2
27.4
3.2
Bayonet coupling is shown...
GB400-16-xx
GIMOTA
GB400-16-xx
16
32.5
24.6
22.2
3.2
27.4
3.2
Bayonet coupling is shown...
GB400-18-xx
GIMOTA
GB400-18-xx
18
34.9
27.0
23.0
4.0
30.8
3.2
Bayonet coupling is shown...
GB400-20-xx
GIMOTA
GB400-20-xx
20
38.1
29.4
23.0
4.0
34.2
3.2
Bayonet coupling is shown...
GB400-22-xx
GIMOTA
GB400-22-xx
22
41.0
31.8
23.0
4.0
37.4
3.2
Bayonet coupling is shown...
GB400-24-xx
GIMOTA
GB400-24-xx
24
44.5
34.9
24.6
4.0
40.9
3.7
Bayonet coupling is shown...
GB400-28-xx
GIMOTA
GB400-28-xx
28
50.8
39.7
24.6
4.0
46.7
3.7
Bayonet coupling is shown...
GB400-32-xx
GIMOTA
GB400-32-xx
32
57.0
44.5
26.2
4.0
53.4
4.4
Bayonet coupling is shown...
GB400-36-xx
GIMOTA
GB400-36-xx
36
63.5
49.2
26.2
4.0
59.8
4.4
Bayonet coupling is shown...
GB400-40-xx
GIMOTA
GB400-40-xx
40
70.0
55.6
26.2
4.0
66.0
4.4
Bayonet coupling is shown...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求