目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 900.5 - Rotary plates
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Adjustable Slide Units
GN 900.5
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/verstellschlitten/gn900_5/gn900_5_asmtab.prj},{NB=Drehplatte GN 900.5-50-67 (0)},{PARTNUMBER=GN 900.5-50-67},{NORMNR=GN 900.5},{B=50},{L1=67},{ROT=0},{D=M3},{DX1=3.0},{H1=28.0},{H2=14},{H3=7.0},{L2=58.0},{S=9},{LX1=4.5},{LX2=10.00},{LX3=10.0},{DX2=6.0},{DX3=3.3},{DX4=23.0},{DX5=20.0},{HX1=1.8},{HX2=3.0},{RX1=1.5},{DK=5.5},{PPATH=gn900_5_asmtpl.prj},{WEIGHT=0.2090},{CTN=84798997},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
B
size of the slide
[mm]
L1
[mm]
D
cap head screws DIN 912
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Rotary plate GN 900.5-30-...
GN 900.5-30-41
30
41
M2,5
18.4
10
4.2
35.4
6
0.0577
84798997
YES
Rotary plate GN 900.5-50-...
GN 900.5-50-67
50
67
M3
28.0
14
7.0
58.0
9
0.2090
84798997
YES
Rotary plate GN 900.5-80-...
GN 900.5-80-105
80
105
M4
39.0
14
12.5
92.0
9
0.5680
84798997
YES
Rotary plate GN 900.5-120...
GN 900.5-120-145
120
145
M5
47.6
20
13.8
131.8
12
1.3980
84798997
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求