目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 900.3 P - Connecting sets X-Z, type P, slide configuration Z-axis:parallel to the reference axis (X-axis)
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Adjustable Slide Units
GN 900.3
GN 900.3 P
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/verstellschlitten/gn900_3/gn900_3_p/gn900_3_p_asmtab.prj},{NB=Verbindungssatz X-Z GN 900.3-50-50-P},{PARTNUMBER=GN 900.3-50-50-P},{NORMNR=GN 900.3},{B=50},{L1=50},{D1=M5},{DX1=5},{D2=M3},{L2=67},{L3=32},{L4=6},{S=8},{WX=9.5},{SX1=1.0},{LX1=1.65},{LX2=15.0},{LX3=40.0},{LX4=10.0},{LX5=35.0},{NDM=2.5},{DK=5.5},{PPATH=gn900_3_p_asmtpl.prj},{WEIGHT=0.1850},{CTN=84798997},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
B
Size of the slide
[mm]
L1
[mm]
D1
Slotted set screw DIN 913
ⁿ/ₐ
D2
Cap head screws DIN 912
ⁿ/ₐ
L2
[mm]
L3
[mm]
L4
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Connecting set X-Z GN 900...
GN 900.3-30-30-P
30
30
M4
M2,5
41
17
6
6
0.0470
84798997
YES
Connecting set X-Z GN 900...
GN 900.3-50-50-P
50
50
M5
M3
67
32
6
8
0.1850
84798997
YES
Connecting set X-Z GN 900...
GN 900.3-80-80-P
80
80
M6
M4
105
52
13
12
0.6800
84798997
YES
Connecting set X-Z GN 900...
GN 900.3-120-120-P
120
120
M8
M5
145
82
13
16
1.7700
84798997
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求