目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 646.3 - Carrier profiles for roller and ball tracks, Type A, without mounting holes
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Roller rail assemblies, Ball rail assemblies
GN 646.3
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/rollenschienen_kugelschienen/gn646_3/gn_646_3_a.prj},{NB=Traegerprofil GN 646.3-1350-A (15)},{PARTNUMBER=GN 646.3-1350-A},{NORMNR=GN 646.3},{L=1350},{L2=15},{WEIGHT=0.6180},{CTN=84839020},{ROHS=YES},{TYPE=A},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L
Length
[mm]
H
for GN 646.1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Carrier profile GN 646.3-...
GN 646.3-270-A
270
29
0.1230
84839020
YES
Carrier profile GN 646.3-...
GN 646.3-540-A
540
29
0.2470
84839020
YES
Carrier profile GN 646.3-...
GN 646.3-810-A
810
29
0.3700
84839020
YES
Carrier profile GN 646.3-...
GN 646.3-1080-A
1080
29
0.4940
84839020
YES
Carrier profile GN 646.3-...
GN 646.3-1350-A
1350
29
0.6180
84839020
YES
Carrier profile GN 646.3-...
GN 646.3-1620-A
1620
29
0.7410
84839020
YES
Carrier profile GN 646.3-...
GN 646.3-1890-A
1890
29
0.8650
84839020
YES
Carrier profile GN 646.3-...
GN 646.3-2160-A
2160
29
0.9880
84839020
YES
Carrier profile GN 646.3-...
GN 646.3-2430-A
2430
29
1.0000
84839020
YES
Carrier profile GN 646.3-...
GN 646.3-2700-A
2700
29
1.2360
84839020
YES
Carrier profile GN 646.3-...
GN 646.3-2970-A
2970
29
1.7000
84839020
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求