目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 490 - Stainless Steel Swivel Clamp Connector Joints, Type A, with socket cap screw DIN 912
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN 490 Swivel Clamp Connector Joints, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn490_ni/gn490_a_ni.prj},{NB=Edelstahl-Gelenk-Klemmverbinder GN 490-14-14-A-NI},{PARTNUMBER=GN 490-14-14-A-NI},{NORMNR=GN 490},{D1=14},{D2=14},{D3=M8},{D3X=8},{D4=46},{L1=57},{L2=55},{L3=78},{L4=25.5},{L5=6},{M=20},{MAT=Edelstahl, nichtrostend, 1.4308},{WEIGHT=0.4610},{CTN=73072210},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Clamping-Ø
[mm]
D2
Clamping-Ø
[mm]
D3
ⁿ/ₐ
D4
[mm]
L1
[mm]
L4
[mm]
L5
[mm]
M
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel Swivel Cl...
GN 490-8-8-A-NI
8
8
M6
28
33
14.0
5
13
0.1640
73072210
YES
Stainless Steel Swivel Cl...
GN 490-10-10-A-NI
10
10
M8
32
45
20.0
5
15
0.2420
73072210
YES
Stainless Steel Swivel Cl...
GN 490-12-12-A-NI
12
12
M8
36
47
21.0
5
17
0.2970
73072210
YES
Stainless Steel Swivel Cl...
GN 490-14-14-A-NI
14
14
M8
46
57
25.5
6
20
0.4610
73072210
YES
Stainless Steel Swivel Cl...
GN 490-15-15-A-NI
15
15
M10
46
57
25.5
6
21
0.4850
73072210
YES
Stainless Steel Swivel Cl...
GN 490-16-16-A-NI
16
16
M10
46
57
25.5
6
22
0.4880
73072210
YES
Stainless Steel Swivel Cl...
GN 490-18-18-A-NI
18
18
M10
56
63
28.5
6
24
0.6880
73072210
YES
Stainless Steel Swivel Cl...
GN 490-20-20-A-NI
20
20
M10
56
65
28.5
8
28
0.5090
73072210
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求