目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 474 - Swivel Clamp Linear Actuator Connectors, Aluminum
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Mounting Clamps (Aluminum)
GN 474 Two-Way Mounting Clamps, Aluminum
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/klemmhalter_aluminium/gn474/gn_474.prj},{NB=Kreuz-Klemmhalter GN 474-B15-B12-MT},{PARTNUMBER=GN 474-B15-B12-MT},{NORMNR=GN 474},{D1=B15},{D1X=15},{D2=B12},{D3=M6},{D2X=12},{K=20},{NDM=6},{L1=58},{L2=20.5},{M=17},{S1=12},{S1X=12},{S2=10},{S2X=10},{KLEMM=M6-20},{OB=matt, gleitgeschliffen},{R1=11.000},{R2=1.300},{CHAM=0.500},{VR1=6.000},{VR2=5.250},{VD1=5.250},{VD2=3.250},{VD3=2.500},{PV=7.000},{LV=13.990},{VG=6.000},{DG=5.000},{CHAM2=0.600},{SW=5.000},{SWD=3.000},{WEIGHT=0.0474},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Bore for shaft tol. h11
[mm]
D2
Bore for shaft tol. h11
[mm]
D3
Clamping screw
ⁿ/ₐ
K
[mm]
L1
[mm]
L2
[mm]
M
[mm]
S1
Square
[mm]
S2
Square
[mm]
KLEMM
Clamping kit for d3
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Linear Actua...
GN 474-B8-B8-MT
B8
B8
M4
14
37
13.5
10
-
-
M4-14
Matte, ground
0.0160
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B8-B8-ELS
B8
B8
M4
14
37
13.5
10
-
-
M4-14
Anodized black
0.0160
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B10-B8-MT
B10
B8
M5
16
46
17.0
12
8
-
M5-16
Matte, ground
0.0260
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B10-B8-ELS
B10
B8
M5
16
46
17.0
12
8
-
M5-16
Anodized black
0.0271
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B10-B10-MT
B10
B10
M5
16
46
17.0
12
8
8
M5-16
Matte, ground
0.0250
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B10-B10-ELS
B10
B10
M5
16
46
17.0
12
8
8
M5-16
Anodized black
0.0250
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B12-B8-MT
B12
B8
M5
16
48
17.0
14
10
-
M5-16
Matte, ground
0.0100
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B12-B8-ELS
B12
B8
M5
16
48
17.0
14
10
-
M5-16
Anodized black
0.0270
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B12-B12-MT
B12
B12
M5
16
48
17.0
14
10
10
M5-16
Matte, ground
0.0240
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B12-B12-ELS
B12
B12
M5
16
48
17.0
14
10
10
M5-16
Anodized black
0.0246
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B10-MT
B15
B10
M6
20
58
20.5
17
12
8
M6-20
Matte, ground
0.0496
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B10-ELS
B15
B10
M6
20
58
20.5
17
12
8
M6-20
Anodized black
0.0510
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B12-MT
B15
B12
M6
20
58
20.5
17
12
10
M6-20
Matte, ground
0.0474
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B12-ELS
B15
B12
M6
20
58
20.5
17
12
10
M6-20
Anodized black
0.0491
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B15-MT
B15
B15
M6
20
58
20.5
17
12
12
M6-20
Matte, ground
0.0460
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B15-B15-ELS
B15
B15
M6
20
58
20.5
17
12
12
M6-20
Anodized black
0.0440
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B16-B12-MT
B16
B12
M6
20
59
20.5
18
-
10
M6-20
Matte, ground
0.0477
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B16-B12-ELS
B16
B12
M6
20
59
20.5
18
-
10
M6-20
Anodized black
0.0490
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B16-B16-MT
B16
B16
M6
20
59
20.5
18
-
-
M6-20
Matte, ground
0.0430
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B16-B16-ELS
B16
B16
M6
20
59
20.5
18
-
-
M6-20
Anodized black
0.0440
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B20-B15-MT
B20
B15
M6
25
65
21.5
22
16
12
M6-25
Matte, ground
0.0760
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B20-B15-ELS
B20
B15
M6
25
65
21.5
22
16
12
M6-25
Anodized black
0.0800
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B20-B16-MT
B20
B16
M6
25
65
21.5
22
16
-
M6-25
Matte, ground
0.0744
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B20-B16-ELS
B20
B16
M6
25
65
21.5
22
16
-
M6-25
Anodized black
0.0767
76090000
YES
Swivel Clamp Linear Actua...
GN 474-B20-B20-MT
B20
B20
M6
25
65
21.5
22
16
16
M6-25
Matte, ground
0.0700
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求