目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 2242 - Oldham couplings with clampung hub, Bore code B, without keyway
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Couplings
GN 2242
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/wellenkupplungen/gn2242/gn2242_b_asmtab.prj},{NB=Kreuzschieberkupplung GN 2242-20-B8-8-AL-KU},{PARTNUMBER=GN 2242-20-B8-8-AL-KU},{NORMNR=GN 2242},{D1=20},{D2=8},{D3=8},{D4=M3},{D4X=3.0},{D5=12.2},{L1=27.4},{L2=8.8},{L3=4.4},{L4=7.5},{WEIGHT=0.0130},{CTN=84836080},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn2242_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H8 recommended shaft tolerance h7
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
recommended shaft insertion depth
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oldham coupling GN 2242-1...
GN 2242-12-B4-4-AL-KU
12
4
4
M2
5.2
19.0
6.2
3.1
4.0
0.0030
84836080
YES
Oldham coupling GN 2242-1...
GN 2242-12-B4-5-AL-KU
12
4
5
M2
5.2
19.0
6.2
3.1
4.0
0.0030
84836080
YES
Oldham coupling GN 2242-1...
GN 2242-12-B5-5-AL-KU
12
5
5
M2
5.2
19.0
6.2
3.1
4.0
0.0030
84836080
YES
Oldham coupling GN 2242-1...
GN 2242-15-B4-4-AL-KU
15
4
4
M2.5
8.2
21.2
7.0
3.5
5.0
0.0060
84836080
YES
Oldham coupling GN 2242-1...
GN 2242-15-B4-5-AL-KU
15
4
5
M2.5
8.2
21.2
7.0
3.5
5.0
0.0060
84836080
YES
Oldham coupling GN 2242-1...
GN 2242-15-B4-6-AL-KU
15
4
6
M2.5
8.2
21.2
7.0
3.5
5.0
0.0060
84836080
YES
Oldham coupling GN 2242-1...
GN 2242-15-B5-5-AL-KU
15
5
5
M2.5
8.2
21.2
7.0
3.5
5.0
0.0060
84836080
YES
Oldham coupling GN 2242-1...
GN 2242-15-B5-6-AL-KU
15
5
6
M2.5
8.2
21.2
7.0
3.5
5.0
0.0060
84836080
YES
Oldham coupling GN 2242-1...
GN 2242-15-B6-6-AL-KU
15
6
6
M2.5
8.2
21.2
7.0
3.5
5.0
0.0060
84836080
YES
Oldham coupling GN 2242-2...
GN 2242-20-B6-6-AL-KU
20
6
6
M3
12.2
27.4
8.8
4.4
7.5
0.0130
84836080
YES
Oldham coupling GN 2242-2...
GN 2242-20-B6-8-AL-KU
20
6
8
M3
12.2
27.4
8.8
4.4
7.5
0.0184
84836080
YES
Oldham coupling GN 2242-2...
GN 2242-20-B6-10-AL-KU
20
6
10
M3
12.2
27.4
8.8
4.4
7.5
0.0130
84836080
YES
Oldham coupling GN 2242-2...
GN 2242-20-B8-8-AL-KU
20
8
8
M3
12.2
27.4
8.8
4.4
7.5
0.0130
84836080
YES
Oldham coupling GN 2242-2...
GN 2242-20-B8-10-AL-KU
20
8
10
M3
12.2
27.4
8.8
4.4
7.5
0.0130
84836080
YES
Oldham coupling GN 2242-2...
GN 2242-20-B10-10-AL-KU
20
10
10
M3
12.2
27.4
8.8
4.4
7.5
0.0176
84836080
YES
Oldham coupling GN 2242-3...
GN 2242-30-B8-8-AL-KU
30
8
8
M4
16.2
32.5
10.0
5.0
11.1
0.0440
84836080
YES
Oldham coupling GN 2242-3...
GN 2242-30-B8-10-AL-KU
30
8
10
M4
16.2
32.5
10.0
5.0
11.1
0.0440
84836080
YES
Oldham coupling GN 2242-3...
GN 2242-30-B8-12-AL-KU
30
8
12
M4
16.2
32.5
10.0
5.0
11.1
0.0440
84836080
YES
Oldham coupling GN 2242-3...
GN 2242-30-B10-10-AL-KU
30
10
10
M4
16.2
32.5
10.0
5.0
11.1
0.0440
84836080
YES
Oldham coupling GN 2242-3...
GN 2242-30-B10-12-AL-KU
30
10
12
M4
16.2
32.5
10.0
5.0
11.1
0.0440
84836080
YES
Oldham coupling GN 2242-3...
GN 2242-30-B12-12-AL-KU
30
12
12
M4
16.2
32.5
10.0
5.0
11.1
0.0461
84836080
YES
Oldham coupling GN 2242-3...
GN 2242-38-B12-12-AL-KU
38
12
12
M5
20.3
40.0
12.1
6.0
14.2
0.0760
84836080
YES
Oldham coupling GN 2242-3...
GN 2242-38-B12-15-AL-KU
38
12
15
M5
20.3
40.0
12.1
6.0
14.2
0.0760
84836080
YES
Oldham coupling GN 2242-3...
GN 2242-38-B12-20-AL-KU
38
12
20
M5
20.3
40.0
12.1
6.0
14.2
0.0760
84836080
YES
Oldham coupling GN 2242-3...
GN 2242-38-B15-15-AL-KU
38
15
15
M5
20.3
40.0
12.1
6.0
14.2
0.0760
84836080
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求