目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 808 - Universal joints with needle bearing, Type EW, single, with bore
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Universal joints
DIN 808
DIN 808 EW
DIN 808 EW B
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/kreuzgelenke/din808/din808_ew/din808_ew_b/din_808_ew_ass.prj},{NB=Kreuzgelenke mit Nadellager DIN 808-36-B18-74-EW},{PARTNUMBER=DIN 808-36-B18-74-EW},{NORMNR=DIN 808},{PPATH=din_808_ew8.prj},{WKL=0},{WKR=0},{D1=36},{D2=B18},{S=18},{L1=74},{L3=37.0},{L4=40},{T=17},{R=6},{R2=7},{WEIGHT=0.3780},{CTN=84831050},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Diameter
[mm]
D2
Bore
ⁿ/ₐ
L1
Length
[mm]
L3
Length
[mm]
T
Deep
[min]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Universal joint with need...
DIN 808-22-B10-48-EW
22
B10
48
24.0
12
0.0950
84831050
YES
Universal joint with need...
DIN 808-22-B12-62-EW
22
B12
62
31.0
18
0.1180
84831050
YES
Universal joint with need...
DIN 808-25-B12-56-EW
25
B12
56
28.0
13
0.1450
84831050
YES
Universal joint with need...
DIN 808-25-B16-74-EW
25
B16
74
37.0
21
0.1650
84831050
YES
Universal joint with need...
DIN 808-28-B14-60-EW
28
B14
60
30.0
13
0.1830
84831050
YES
Universal joint with need...
DIN 808-32-B16-68-EW
32
B16
68
34.0
16
0.2840
84831050
YES
Universal joint with need...
DIN 808-32-B20-86-EW
32
B20
86
43.0
24
0.3200
84831050
YES
Universal joint with need...
DIN 808-36-B18-74-EW
36
B18
74
37.0
17
0.3780
84831050
YES
Universal joint with need...
DIN 808-42-B20-82-EW
42
B20
82
41.0
18
0.4500
84831050
YES
Universal joint with need...
DIN 808-42-B25-108-EW
42
B25
108
54.0
31
0.7180
84831050
YES
Universal joint with need...
DIN 808-45-B22-95-EW
45
B22
95
47.5
22
0.7710
84831050
YES
Universal joint with need...
DIN 808-50-B25-108-EW
50
B25
108
54.0
26
1.0950
84831050
YES
Universal joint with need...
DIN 808-50-B30-132-EW
50
B30
132
66.0
38
1.2340
84831050
YES
Universal joint with need...
DIN 808-58-B30-122-EW
58
B30
122
61.0
29
1.6530
84831050
YES
Universal joint with need...
DIN 808-58-B32-130-EW
58
B32
130
65.0
33
1.7230
84831050
YES
Universal joint with need...
DIN 808-70-B35-140-EW
70
B35
140
70.0
35
2.7500
84831050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求