您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 881 - Breather valves
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather Filters, Breather Valves
GN 881 Breather Valves, Brass
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn881/gn881.prj},{NB=Entlueftungsventil GN 881-M20x1,5-200-MS-M},{PARTNUMBER=GN 881-M20x1,5-200-MS-M},{NORMNR=GN 881},{D1=M20x1,5},{D1ALG='M20x1.5'},{TH=M},{ODR=200},{D2=26},{D3=20},{E=29.0},{L1=8.5},{L2=11.5},{L3=24.5},{SW=27},{NDM1=20.000},{NDM2=0.000},{WEIGHT=0.0740},{CTN=84818079},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
ODR
Opening pressure in mbar ±20%
ⁿ/ₐ
D2
[mm]
D3
[mm]
E
~
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Breather valve GN 881-M12...
GN 881-M12x1,5-200-MS-M
M12x1,5
200
18
20
23.5
8.5
11.5
24.5
22
0.0390
84818079
YES
Breather valve GN 881-M14...
GN 881-M14x1,5-200-MS-M
M14x1,5
200
20
20
23.5
8.5
11.5
24.5
22
0.0440
84818079
YES
Breather valve GN 881-G1/...
GN 881-G1/4-200-MS-M
G1/4
200
20
20
23.5
8.5
11.5
24.5
22
0.0420
84818079
YES
Breather valve GN 881-M16...
GN 881-M16x1,5-200-MS-M
M16x1,5
200
22
20
23.5
8.5
11.5
24.5
22
0.0490
84818079
YES
Breather valve GN 881-G3/...
GN 881-G3/8-200-MS-M
G3/8
200
23
20
23.5
8.5
11.5
24.5
22
0.0510
84818079
YES
Breather valve GN 881-M18...
GN 881-M18x1,5-200-MS-M
M18x1,5
200
24
20
23.5
8.5
11.5
24.5
22
0.0520
84818079
YES
Breather valve GN 881-M20...
GN 881-M20x1,5-200-MS-M
M20x1,5
200
26
20
29.0
8.5
11.5
24.5
27
0.0740
84818079
YES
Breather valve GN 881-M22...
GN 881-M22x1,5-200-MS-M
M22x1,5
200
27
20
29.0
8.5
11.5
24.5
27
0.0790
84818079
YES
Breather valve GN 881-G1/...
GN 881-G1/2-200-MS-M
G1/2
200
26
20
29.0
8.5
11.5
24.5
27
0.0800
84818079
YES
Breather valve GN 881-M24...
GN 881-M24x1,5-200-MS-M
M24x1,5
200
29
20
32.5
8.0
12.0
25.0
30
0.0960
84818079
YES
Breather valve GN 881-M26...
GN 881-M26x1,5-200-MS-M
M26x1,5
200
32
20
34.0
8.0
12.0
25.0
32
0.1120
84818079
YES
Breather valve GN 881-G3/...
GN 881-G3/4-200-MS-M
G3/4
200
32
20
34.0
8.0
12.0
25.0
32
0.1130
84818079
YES
Breather valve GN 881-M30...
GN 881-M30x1,5-200-MS-M
M30x1,5
200
36
20
39.0
8.0
12.0
25.0
36
0.1480
84818079
YES
Breather valve GN 881-G1-...
GN 881-G1-200-MS-M
G1
200
39
20
44.0
8.0
12.0
25.0
41
0.1860
84818079
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求