目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 992 - Insert bushes for construction tubings GN 990, Aluminium, round
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Accessory
GN 992 Insert Bushings, Aluminum, for Round Tubes and Square Tubes
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/zubehoer/gn992/gn_992_r.prj},{NB=Einsteckbuchse GN 992-D35-M12},{PARTNUMBER=GN 992-D35-M12},{NORMNR=GN 992},{D1=D35},{D11=35},{D2=M12},{D2X='$D6.', '$D5.'},{D6=M10},{D5=M12},{D3=31},{D33=28.0},{D4=31.5},{L1=37.5},{L2=2.5},{L3=24},{W=2},{L4=5},{K1=2.000},{K=4.050},{K2=0.300},{HX=6},{BX=27.000},{NDM2=15.000},{DX=15.750},{WEIGHT=0.05500},{CTN=76169990},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Outside diameter for tube
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
+0.5
[mm]
W
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Insert bushing GN 992-D20...
GN 992-D20-M8
D20
M8
29.5
2.5
16
2
0.01000
76169990
YES
Insert bushing GN 992-D25...
GN 992-D25-M8
D25
M8
33.5
2.5
16
2
0.02200
76169990
YES
Insert bushing GN 992-D25...
GN 992-D25-M10
D25
M10
33.5
2.5
16
2
0.02200
76169990
YES
Insert bushing GN 992-D30...
GN 992-D30-M8
D30
M8
33.5
2.5
18
2
0.03400
76169990
YES
Insert bushing GN 992-D30...
GN 992-D30-M10
D30
M10
33.5
2.5
18
2
0.04500
76169990
YES
Insert bushing GN 992-D32...
GN 992-D32-M8
D32
M8
33.5
2.5
18
2
0.05000
76169990
YES
Insert bushing GN 992-D32...
GN 992-D32-M10
D32
M10
33.5
2.5
18
2
0.05000
76169990
YES
Insert bushing GN 992-D35...
GN 992-D35-M10
D35
M10
37.5
2.5
24
2
0.05500
76169990
YES
Insert bushing GN 992-D35...
GN 992-D35-M12
D35
M12
37.5
2.5
24
2
0.05500
76169990
YES
Insert bushing GN 992-D40...
GN 992-D40-M10
D40
M10
41.5
2.5
24
3
0.07800
76169990
YES
Insert bushing GN 992-D40...
GN 992-D40-M12
D40
M12
41.5
2.5
24
3
0.07800
76169990
YES
Insert bushing GN 992-D42...
GN 992-D42-M10
D42
M10
41.5
2.5
24
3
0.09100
76169990
YES
Insert bushing GN 992-D42...
GN 992-D42-M12
D42
M12
41.5
2.5
24
3
0.09000
76169990
YES
Insert bushing GN 992-D45...
GN 992-D45-M12
D45
M12
45.5
2.5
30
3
0.11000
76169990
YES
Insert bushing GN 992-D45...
GN 992-D45-M16
D45
M16
45.5
2.5
30
3
0.11000
76169990
YES
Insert bushing GN 992-D48...
GN 992-D48-M12
D48
M12
45.5
2.5
30
3
0.13000
76169990
YES
Insert bushing GN 992-D48...
GN 992-D48-M16
D48
M16
45.5
2.5
30
3
0.13000
76169990
YES
Insert bushing GN 992-D50...
GN 992-D50-M12
D50
M12
45.5
2.5
30
3
0.14500
76169990
YES
Insert bushing GN 992-D50...
GN 992-D50-M16
D50
M16
45.5
2.5
30
3
0.14500
76169990
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求