目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 584 B - Shackles, gerade, Form B,Bolt with nut and split pin
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Shackles
GN 584 Shackles, Heat-Treated Steel, Straight Version
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/schaekel/gn584/gn584_b.prj},{NB=Schaekel GN 584-11-B},{PARTNUMBER=GN 584-11-B},{NORMNR=GN 584},{D1=11},{INZOLL=0.43750000},{B=18},{D2=14},{D3=0.50000000},{D4=28},{H=36},{NENN=1.5t [15.0 kN]},{RXX=2.875},{RX=12.125},{RY=2.000},{X=11.000},{Y=8.500},{Z=7.500},{Q=18.000},{QD=2.000},{CHAMPFER=0.500},{XY=7.000},{A0=64.000},{A1=6.500},{A2=8.500},{A3=9.000},{A4=19.000},{A5=54.500},{DD0=4.600},{DD1=6.350},{DEXTR=5.849},{DEXTR2=11.651},{R=2.500},{WIRERADIUS=1.251},{HOLE=3.500},{DIS=11.197},{ANGLE=22.268},{WEIGHT=0.22300},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{D3X=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Nominal size
[mm]
INZOLL
in inch
[Inch]
B
+/- 1
[mm]
D2
+/- 0.5
[mm]
D3
UNC-thread
[Inch]
D4
[mm]
H
[mm]
NENN
Nominal load (WLL)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Shackle GN 584-6-B
GN 584-6-B
6
1/4
12
8
5/16
17
22
0.5t [5.0 kN]
0.06000
73269098
YES
Shackle GN 584-8-B
GN 584-8-B
8
5/16
13
10
3/8
21
26
0.75t [7.5 kN]
0.09000
73269098
YES
Shackle GN 584-10-B
GN 584-10-B
10
3/8
16
12
7/16
26
31
1t [10.0 kN]
0.17000
73269098
YES
Shackle GN 584-11-B
GN 584-11-B
11
7/16
18
14
1/2
28
36
1.5t [15.0 kN]
0.22300
73269098
YES
Shackle GN 584-13-B
GN 584-13-B
13
1/2
21
16
5/8
30
41
2t [20.0 kN]
0.32000
73269098
YES
Shackle GN 584-16-B
GN 584-16-B
16
5/8
27
19
3/4
42
51
3.25t [32.5 kN]
0.67000
73269098
YES
Shackle GN 584-19-B
GN 584-19-B
19
3/4
32
22
7/8
48
60
4.75t [47.5 kN]
1.04000
73269098
YES
Shackle GN 584-22-B
GN 584-22-B
22
7/8
36
25
1
57
71
6.5t [65.0 kN]
1.50000
73269098
YES
Shackle GN 584-25-B
GN 584-25-B
25
1
43
28
1 1/8
62
81
8.5t [85.0 kN]
2.22000
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求