目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 343.4 A - Levelling feet, Type A without rubber underlay
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 343.4 Leveling Feet, Foot Plastic, Threaded Stud Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn343_4/gn343_4_a_asmtab.prj},{NB=Gelenkfuss GN 343.4-40-M12-100-A (0)},{PARTNUMBER=GN 343.4-40-M12-100-A},{NORMNR=GN 343.4},{FORM=A},{D1=40},{D2=M12},{MHOEHE=10.00},{ND=12.000},{KD=9.853},{L1=100},{L2=25.5},{L3=6.0},{SW=17},{T=11.5},{SB=10000},{WINKEL=0},{WINKELX=-15° bis 15°},{D3=32.000},{D4=15.000},{D5=17.500},{D6=22.000},{D7=24.000},{L4=11.000},{L5=16.600},{L6=11.500},{F=0.500},{PPATH=gn343_4_a_asmtpl.prj},{WEIGHT=0.13000},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
SB
Static load
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 343.4-2...
GN 343.4-25-M6-40-A
25
M6
40
18.5
4.0
12
5000
0.02600
73269098
YES
Levelling foot GN 343.4-2...
GN 343.4-25-M6-50-A
25
M6
50
18.5
4.0
12
5000
0.02800
73269098
YES
Levelling foot GN 343.4-2...
GN 343.4-25-M6-63-A
25
M6
63
18.5
4.0
12
5000
0.03000
73269098
YES
Levelling foot GN 343.4-2...
GN 343.4-25-M8-40-A
25
M8
40
18.5
4.0
12
5000
0.03350
73269098
YES
Levelling foot GN 343.4-2...
GN 343.4-25-M8-50-A
25
M8
50
18.5
4.0
12
5000
0.03650
73269098
YES
Levelling foot GN 343.4-2...
GN 343.4-25-M8-63-A
25
M8
63
18.5
4.0
12
5000
0.04050
73269098
YES
Levelling foot GN 343.4-2...
GN 343.4-25-M10-50-A
25
M10
50
18.5
4.0
12
5000
0.05000
73269098
YES
Levelling foot GN 343.4-2...
GN 343.4-25-M10-63-A
25
M10
63
18.5
4.0
12
5000
0.05600
73269098
YES
Levelling foot GN 343.4-2...
GN 343.4-25-M10-80-A
25
M10
80
18.5
4.0
12
5000
0.06400
73269098
YES
Levelling foot GN 343.4-3...
GN 343.4-32-M8-40-A
32
M8
40
22.5
5.0
12
7000
0.03550
73269098
YES
Levelling foot GN 343.4-3...
GN 343.4-32-M8-50-A
32
M8
50
22.5
5.0
12
7000
0.03850
73269098
YES
Levelling foot GN 343.4-3...
GN 343.4-32-M8-63-A
32
M8
63
22.5
5.0
12
7000
0.04250
73269098
YES
Levelling foot GN 343.4-3...
GN 343.4-32-M10-50-A
32
M10
50
22.5
5.0
15
7000
0.06200
73269098
YES
Levelling foot GN 343.4-3...
GN 343.4-32-M10-63-A
32
M10
63
22.5
5.0
15
7000
0.06900
73269098
YES
Levelling foot GN 343.4-3...
GN 343.4-32-M10-80-A
32
M10
80
22.5
5.0
15
7000
0.07800
73269098
YES
Levelling foot GN 343.4-3...
GN 343.4-32-M12-63-A
32
M12
63
22.5
5.0
15
7000
0.08600
73269098
YES
Levelling foot GN 343.4-3...
GN 343.4-32-M12-80-A
32
M12
80
22.5
5.0
15
7000
0.09900
73269098
YES
Levelling foot GN 343.4-3...
GN 343.4-32-M12-100-A
32
M12
100
22.5
5.0
15
7000
0.11300
73269098
YES
Levelling foot GN 343.4-4...
GN 343.4-40-M8-50-A
40
M8
50
25.5
6.0
15
10000
0.05200
73269098
YES
Levelling foot GN 343.4-4...
GN 343.4-40-M8-63-A
40
M8
63
25.5
6.0
15
10000
0.05600
73269098
YES
Levelling foot GN 343.4-4...
GN 343.4-40-M8-80-A
40
M8
80
25.5
6.0
15
10000
0.06200
73269098
YES
Levelling foot GN 343.4-4...
GN 343.4-40-M10-50-A
40
M10
50
25.5
6.0
15
10000
0.06700
73269098
YES
Levelling foot GN 343.4-4...
GN 343.4-40-M10-63-A
40
M10
63
25.5
6.0
15
10000
0.07300
73269098
YES
Levelling foot GN 343.4-4...
GN 343.4-40-M10-80-A
40
M10
80
25.5
6.0
15
10000
0.08200
73269098
YES
Levelling foot GN 343.4-4...
GN 343.4-40-M12-63-A
40
M12
63
25.5
6.0
17
10000
0.10300
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求