目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 115 - Latches, Stainless Steel AISI 304, Operation with Socket Keys, Protection Class IP 69k, Type AV8 with four exterior flats
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches without clamping function
GN 115 Latches, Stainless Steel, Operation with Socket Keys, Protection Class IP 69k
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/verriegelungen_ohne_spannfunktion/gn115_ni_mit_stschl_ip/gn115_h_asmtab.prj},{NB=Verriegelung, Edelstahl GN 115-AV8-24-NI (1)},{PARTNUMBER=GN 115-AV8-24-NI},{NORMNR=GN 115},{A=24},{AX=6,10,14,18,20,22,24,26,28},{POS=1},{PPATH=gn115_h_asmtpl.prj},{MAT=Edelstahl nichtrostend, 1.4301},{WEIGHT=0.1120},{CTN=83016000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
A
Latch distance
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Latch, Stainless Steel GN...
GN 115-AV8-6-NI
6
0.1150
83016000
YES
Latch, Stainless Steel GN...
GN 115-AV8-10-NI
10
0.1130
83016000
YES
Latch, Stainless Steel GN...
GN 115-AV8-14-NI
14
0.1120
83016000
YES
Latch, Stainless Steel GN...
GN 115-AV8-18-NI
18
0.1110
83016000
YES
Latch, Stainless Steel GN...
GN 115-AV8-20-NI
20
0.1110
83016000
YES
Latch, Stainless Steel GN...
GN 115-AV8-22-NI
22
0.1120
83016000
YES
Latch, Stainless Steel GN...
GN 115-AV8-24-NI
24
0.1120
83016000
YES
Latch, Stainless Steel GN...
GN 115-AV8-26-NI
26
0.1130
83016000
YES
Latch, Stainless Steel GN...
GN 115-AV8-28-NI
28
0.1140
83016000
YES
Latch, Stainless Steel GN...
GN 115-AV8-30-NI
30
0.1150
83016000
YES
Latch, Stainless Steel GN...
GN 115-AV8-34-NI
34
0.1170
83016000
YES
Latch, Stainless Steel GN...
GN 115-AV8-38-NI
38
0.1210
83016000
YES
Latch, Stainless Steel GN...
GN 115-AV8-40-NI
40
0.1210
83016000
YES
Latch, Stainless Steel GN...
GN 115-AV8-50-NI
50
0.1280
83016000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求