目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 706.4 - Semi-split set collars with adjustable hand lever, Steel
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Shaft Collars
GN 706.4 Semi-Split Shaft Collars, Steel / Aluminum, with Adjustable Hand Lever
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/stellringe/gn706_4_st_al/gn_706_4_st_asmtab.prj},{NB=Geschlitzter Stellring mit verstellbarem Klemmhebel GN 706.4-48-B22-ST},{PARTNUMBER=GN 706.4-48-B22-ST},{NORMNR=GN 706.4},{D1=48},{D2=B22},{D2X='B22','B25'},{B=15},{D3=M5},{D4=13},{L1=43.0},{L2=45},{NDM=5.000},{KDMV=4.019},{KDMM=4.134},{S=3.0},{X=0.0},{L=16.000},{BB=13.600},{LS=0.000},{LG=2.400},{DK=8.500},{K=5.000},{R=0.200},{SS=4.000},{TT=2.500},{V=0.500},{P1=17.000},{P2=9.000},{P3=5.300},{P4=6.500},{P5=12.432},{X1=9.500},{PPATH=gn_706_4_st_asmtpl.prj},{WEIGHT=0.1800},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H10 (Bore B)
ⁿ/ₐ
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
D4
[mm]
L1
~
[mm]
L2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Semi-split set collar Alu...
GN 706.4-32-B14-ST
32
B14
11
M4
13
37.0
30
2.1
0.0700
73182900
YES
Semi-split set collar Alu...
GN 706.4-36-B15-ST
36
B15
13
M5
13
38.5
30
2.1
0.1118
73182900
YES
Semi-split set collar Alu...
GN 706.4-36-B16-ST
36
B16
13
M5
13
38.5
30
2.1
0.0710
73182900
YES
Semi-split set collar Alu...
GN 706.4-42-B18-ST
42
B18
15
M5
13
41.0
30
3.0
0.1200
73182900
YES
Semi-split set collar Alu...
GN 706.4-42-B20-ST
42
B20
15
M5
13
41.0
30
3.0
0.1180
73182900
YES
Semi-split set collar Alu...
GN 706.4-48-B22-ST
48
B22
15
M5
13
43.0
45
3.0
0.1800
73182900
YES
Semi-split set collar Alu...
GN 706.4-48-B25-ST
48
B25
15
M5
13
43.0
45
3.0
0.1410
73182900
YES
Semi-split set collar Alu...
GN 706.4-55-B28-ST
55
B28
15
M6
13
45.0
45
3.0
0.2000
73182900
YES
Semi-split set collar Alu...
GN 706.4-55-B30-ST
55
B30
15
M6
13
45.0
45
3.0
0.1980
73182900
YES
Semi-split set collar Alu...
GN 706.4-60-B32-ST
60
B32
15
M6
13
46.5
45
4.0
0.2400
73182900
YES
Semi-split set collar Alu...
GN 706.4-60-B35-ST
60
B35
15
M6
13
46.5
45
4.0
0.2200
73182900
YES
Semi-split set collar Alu...
GN 706.4-65-B40-ST
65
B40
15
M6
13
47.5
45
4.0
0.2400
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求