目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 606 A - Ball point screws, Type A, full ball
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
GN 606 Ball Point Screws, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn606_st/gn606_a.prj},{NB=Kugelspannschraube GN 606-M6-40-A},{PARTNUMBER=GN 606-M6-40-A},{NORMNR=GN 606},{D1=M6},{ND=6.000},{KD=4.773},{L1=40},{L1X=16,20,25,30,40},{D2=4.0},{D4=10.0},{L2=1.3},{L5=3.0},{L6=6},{SW=5},{T2=3.000},{R=0.600},{WEIGHT=0.0110},{CTN=73181568},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
L1
Nominal length
[mm]
D2
[mm]
D4
[mm]
L2
~
[mm]
L5
[mm]
L6
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball point screw GN 606-M...
GN 606-M4-10-A
M4
10
2.5
7.0
0.8
2.1
4
3
0.0020
73181568
YES
Ball point screw GN 606-M...
GN 606-M4-12-A
M4
12
2.5
7.0
0.8
2.1
4
3
0.0020
73181568
YES
Ball point screw GN 606-M...
GN 606-M4-16-A
M4
16
2.5
7.0
0.8
2.1
4
3
0.0020
73181568
YES
Ball point screw GN 606-M...
GN 606-M4-20-A
M4
20
2.5
7.0
0.8
2.1
4
3
0.0020
73181568
YES
Ball point screw GN 606-M...
GN 606-M4-25-A
M4
25
2.5
7.0
0.8
2.1
4
3
0.0030
73181568
YES
Ball point screw GN 606-M...
GN 606-M5-12-A
M5
12
3.0
8.5
1.0
2.4
5
4
0.0029
73181568
YES
Ball point screw GN 606-M...
GN 606-M5-16-A
M5
16
3.0
8.5
1.0
2.4
5
4
0.0030
73181568
YES
Ball point screw GN 606-M...
GN 606-M5-20-A
M5
20
3.0
8.5
1.0
2.4
5
4
0.0040
73181568
YES
Ball point screw GN 606-M...
GN 606-M5-25-A
M5
25
3.0
8.5
1.0
2.4
5
4
0.0040
73181568
YES
Ball point screw GN 606-M...
GN 606-M5-30-A
M5
30
3.0
8.5
1.0
2.4
5
4
0.0050
73181568
YES
Ball point screw GN 606-M...
GN 606-M6-16-A
M6
16
4.0
10.0
1.3
3.0
6
5
0.0060
73181568
YES
Ball point screw GN 606-M...
GN 606-M6-20-A
M6
20
4.0
10.0
1.3
3.0
6
5
0.0070
73181568
YES
Ball point screw GN 606-M...
GN 606-M6-25-A
M6
25
4.0
10.0
1.3
3.0
6
5
0.0080
73181568
YES
Ball point screw GN 606-M...
GN 606-M6-30-A
M6
30
4.0
10.0
1.3
3.0
6
5
0.0080
73181568
YES
Ball point screw GN 606-M...
GN 606-M6-40-A
M6
40
4.0
10.0
1.3
3.0
6
5
0.0110
73181568
YES
Ball point screw GN 606-M...
GN 606-M8-20-A
M8
20
5.5
13.0
1.8
3.5
8
6
0.0140
73181568
YES
Ball point screw GN 606-M...
GN 606-M8-30-A
M8
30
5.5
13.0
1.8
3.5
8
6
0.0150
73181568
YES
Ball point screw GN 606-M...
GN 606-M8-35-A
M8
35
5.5
13.0
1.8
3.5
8
6
0.0190
73181568
YES
Ball point screw GN 606-M...
GN 606-M8-40-A
M8
40
5.5
13.0
1.8
3.5
8
6
0.0190
73181568
YES
Ball point screw GN 606-M...
GN 606-M8-50-A
M8
50
5.5
13.0
1.8
3.5
8
6
0.0250
73181568
YES
Ball point screw GN 606-M...
GN 606-M10-25-A
M10
25
7.0
16.0
2.3
4.5
10
8
0.0260
73181568
YES
Ball point screw GN 606-M...
GN 606-M10-30-A
M10
30
7.0
16.0
2.3
4.5
10
8
0.0260
73181568
YES
Ball point screw GN 606-M...
GN 606-M10-40-A
M10
40
7.0
16.0
2.3
4.5
10
8
0.0340
73181568
YES
Ball point screw GN 606-M...
GN 606-M10-50-A
M10
50
7.0
16.0
2.3
4.5
10
8
0.0370
73181568
YES
Ball point screw GN 606-M...
GN 606-M10-60-A
M10
60
7.0
16.0
2.3
4.5
10
8
0.0450
73181568
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求