目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 124 - Stainless Steel-Locking pins with axial lock
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Locking pins with axial lock
GN 124 Locking Pins, Stainless Steel, with Axial Lock (Magnetic)
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/steckbolzen_mit_axialsicherung/gn124/gn124.prj},{NB=Edelstahl-Steckbolzen mit Axialsicherung GN 124-8-30 (deactivated)},{PARTNUMBER=GN 124-8-30},{NORMNR=GN 124},{D1=8},{Y1=5.5},{L1=30},{ZS=2},{D2=8.7},{D3=14.5},{D4=25.0},{L2=6.3},{L3=22.5},{L1CTR=15,20,25,30,50},{ANB=8},{AXH=15},{BL=40},{R=1.50},{T=1.600},{R1=21.000},{WEIGHT=0.0240},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2018年8月1日.
Alternative part(s)
Should a replacement part be used?
GN 124.2 - Stainless Steel-Locking pins with axial lock (Ball retainer)
Ganter
19.06.2024
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求