目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 113.6 - Stainless Steel-Ball lock pins with plastic knob, Material AISI 630
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Locking pins with axial lock
GN 113.6 Ball Lock Pins, Pin Stainless Steel AISI 630, with Plastic Knob
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/steckbolzen_mit_axialsicherung/gn113_6/gn113_6.prj},{NB=Edelstahl-Kugelsperrbolzen GN 113.6-10-25 (deactivated)},{PARTNUMBER=GN 113.6-10-25},{NORMNR=GN 113.6},{D1=10},{L1=25},{ZS=unbetaetigt},{D2=12.0},{D3=35},{L2=9.6},{L3=32.5},{D4=19},{H=10},{BL=100},{B=8.050},{B1=14.000},{D=7.000},{W=2.940},{W1=1.620},{R1=8.630},{D41=19.650},{W2=18.620},{DX=10.800},{RX=7.500},{X=1.500},{P=14.300},{RR=2.500},{Y=4.500},{XX=0.600},{X1=5.400},{R2=1.500},{ALFA=0.000},{N=8.000},{X3=0.400},{R3=0.210},{CY=0.150},{CX=3.700},{WEIGHT=0.0510},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
-0,04/-0,08
[mm]
L1
+0,6
[mm]
D2
[mm]
D3
[mm]
L2
±1
[mm]
L3
-0,2
[mm]
D4
[mm]
H
Location bore H11
[mm]
BL
Load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Ball lock...
GN 113.6-5-10
5
10
5.5
30
6.0
26.0
16
5
24
0.0170
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-5-15
5
15
5.5
30
6.0
26.0
16
5
24
0.0170
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-5-20
5
20
5.5
30
6.0
26.0
16
5
24
0.0180
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-5-25
5
25
5.5
30
6.0
26.0
16
5
24
0.0190
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-5-30
5
30
5.5
30
6.0
26.0
16
5
24
0.0200
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-5-35
5
35
5.5
30
6.0
26.0
16
5
24
0.0200
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-5-40
5
40
5.5
30
6.0
26.0
16
5
24
0.0210
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-5-45
5
45
5.5
30
6.0
26.0
16
5
24
0.0210
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-5-50
5
50
5.5
30
6.0
26.0
16
5
24
0.0220
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-5-60
5
60
5.5
30
6.0
26.0
16
5
24
0.0230
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-5-70
5
70
5.5
30
6.0
26.0
16
5
24
0.0250
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-5-80
5
80
5.5
30
6.0
26.0
16
5
24
0.0260
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-6-10
6
10
7.0
30
7.1
26.0
16
6
35
0.0180
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-6-15
6
15
7.0
30
7.1
26.0
16
6
35
0.0190
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-6-20
6
20
7.0
30
7.1
26.0
16
6
35
0.0190
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-6-25
6
25
7.0
30
7.1
26.0
16
6
35
0.0200
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-6-30
6
30
7.0
30
7.1
26.0
16
6
35
0.0210
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-6-35
6
35
7.0
30
7.1
26.0
16
6
35
0.0230
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-6-40
6
40
7.0
30
7.1
26.0
16
6
35
0.0240
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-6-45
6
45
7.0
30
7.1
26.0
16
6
35
0.0250
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-6-50
6
50
7.0
30
7.1
26.0
16
6
35
0.0260
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-6-60
6
60
7.0
30
7.1
26.0
16
6
35
0.0270
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-6-70
6
70
7.0
30
7.1
26.0
16
6
35
0.0290
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-6-80
6
80
7.0
30
7.1
26.0
16
6
35
0.0310
73182900
YES
Stainless Steel-Ball lock...
GN 113.6-8-10
8
10
9.5
35
8.2
32.5
19
8
63
0.0380
73182900
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求