目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 612 - Cam action indexing plungers, Type BK, with plastic cover, with lock nut
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Cam action indexing plungers
GN 612 Cam Action Indexing Plungers, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastriegel/gn612_st/gn612_bk_asmtab.prj},{NB=Rastriegel GN 612-8-M16-BK (deactivated-0)},{PARTNUMBER=GN 612-8-M16-BK},{NORMNR=GN 612},{POS=0},{POSX=eingerastet,ausgerastet},{ABSTANDX=22.0},{ABSTAND=0.0},{D1=8},{D2=M16},{D2X='1','M16','2','M16x1,5'},{D3=16},{L1=56.0},{L2=10},{L3=30},{L4=32},{L5=42},{FEDERDRUCK=11 / 29},{PPATH=gn612_bk_asmtpl.prj},{VERS=5},{WEIGHT=0.0780},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Pin -0.02 / -0.04 Bore H7
[mm]
D2
Thread/screw thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
L3
+1.5
[mm]
L5
[mm]
FEDERDRUCK
Initial / end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cam action indexing plung...
GN 612-5-M12-BK
5
M12
12
47.0
8
26
32
8 / 18
0.0360
73182900
YES
Cam action indexing plung...
GN 612-5-M12x1,5-BK
5
M12x1,5
12
47.0
8
26
32
8 / 18
0.0370
73182900
YES
Cam action indexing plung...
GN 612-6-M12-BK
6
M12
12
47.0
8
26
32
8 / 18
0.0370
73182900
YES
Cam action indexing plung...
GN 612-6-M12x1,5-BK
6
M12x1,5
12
47.0
8
26
32
8 / 18
0.0380
73182900
YES
Cam action indexing plung...
GN 612-6-M16-BK
6
M16
16
56.0
10
30
42
11 / 29
0.0775
73182900
YES
Cam action indexing plung...
GN 612-6-M16x1,5-BK
6
M16x1,5
16
56.0
10
30
42
11 / 29
0.0790
73182900
YES
Cam action indexing plung...
GN 612-8-M12-BK
8
M12
12
47.0
8
26
32
8 / 18
0.0367
73182900
YES
Cam action indexing plung...
GN 612-8-M12x1,5-BK
8
M12x1,5
12
47.0
8
26
32
8 / 18
0.0380
73182900
YES
Cam action indexing plung...
GN 612-8-M16-BK
8
M16
16
56.0
10
30
42
11 / 29
0.0780
73182900
YES
Cam action indexing plung...
GN 612-8-M16x1,5-BK
8
M16x1,5
16
56.0
10
30
42
11 / 29
0.0830
73182900
YES
Cam action indexing plung...
GN 612-8-M20-BK
8
M20
20
69.0
12
37
52
21 / 57
0.1500
73182900
YES
Cam action indexing plung...
GN 612-8-M20x1,5-BK
8
M20x1,5
20
69.0
12
37
52
21 / 57
0.1530
73182900
YES
Cam action indexing plung...
GN 612-10-M16-BK
10
M16
16
56.0
10
30
42
11 / 29
0.0810
73182900
YES
Cam action indexing plung...
GN 612-10-M16x1,5-BK
10
M16x1,5
16
56.0
10
30
42
11 / 29
0.0800
73182900
YES
Cam action indexing plung...
GN 612-10-M20-BK
10
M20
20
69.0
12
37
52
21 / 57
0.1530
73182900
YES
Cam action indexing plung...
GN 612-10-M20x1,5-BK
10
M20x1,5
20
69.0
12
37
52
21 / 57
0.1510
73182900
YES
Cam action indexing plung...
GN 612-12-M20-BK
12
M20
20
69.0
12
37
52
21 / 57
0.1560
73182900
YES
Cam action indexing plung...
GN 612-12-M20x1,5-BK
12
M20x1,5
20
69.0
12
37
52
21 / 57
0.1600
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求