目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 817 - Stainless Steel-Indexing plungers, Type BK without rest position, with lock nut
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 817 Indexing Plungers, Stainless Steel / Plastic Knob
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn817_ni/gn817_bk_ni_asmtab.prj},{NB=Edelstahl-Rastbolzen GN 817-6-6-BK-NI (deactivated-0)},{PARTNUMBER=GN 817-6-6-BK-NI},{NORMNR=GN 817},{POS=0},{FARBE=0},{POSX=eingerastet,ausgerastet},{ABSTANDX=12.7},{ABSTAND=0.0},{D1=6},{L1=6},{D2=M12x1,5},{D2G=12.000},{D2K=10.160},{D3=23},{D4=M5},{D4G=5.000},{D4K=4.019},{D5=9},{K=20.0},{L2=48.0},{L3=22},{L4=6},{L5=7.0},{L6=3.5},{SW=14},{FEDERDRUCK=6.5},{FEDERDRUCK2=19.0},{V=5},{PPATH=gn817_bk_ni_asmtpl.prj},{WEIGHT=0.0380},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.02 / -0.05 Bore H7
[mm]
L1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
K
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
FEDERDRUCK
Initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Indexing ...
GN 817-4-4-BK-NI
4
4
M8x1
16
14.0
35.0
16
5
10
4.5
12.0
0.0100
73181900
YES
Stainless Steel-Indexing ...
GN 817-4-6-BK-NI
4
6
M8x1
16
14.0
35.0
16
5
10
4.0
12.5
0.0130
73181900
YES
Stainless Steel-Indexing ...
GN 817-5-5-BK-NI
5
5
M10x1
19
16.0
40.0
18
6
12
5.0
15.0
0.0240
73181900
YES
Stainless Steel-Indexing ...
GN 817-5-8-BK-NI
5
8
M10x1
19
16.0
40.0
18
6
12
5.0
18.0
0.0240
73181900
YES
Stainless Steel-Indexing ...
GN 817-6-6-BK-NI
6
6
M12x1,5
23
20.0
48.0
22
6
14
6.5
19.0
0.0380
73181900
YES
Stainless Steel-Indexing ...
GN 817-6-9-BK-NI
6
9
M12x1,5
23
20.0
48.0
22
6
14
6.0
25.0
0.0360
73181900
YES
Stainless Steel-Indexing ...
GN 817-8-8-BK-NI
8
8
M16x1,5
28
24.0
58.0
26
8
17
8.5
26.0
0.0797
73181900
YES
Stainless Steel-Indexing ...
GN 817-8-12-BK-NI
8
12
M16x1,5
28
24.0
58.0
26
8
17
8.5
28.0
0.0810
73181900
YES
Stainless Steel-Indexing ...
GN 817-10-12-BK-NI
10
12
M16x1,5
28
24.0
58.0
26
8
17
9.5
38.0
0.0800
73181900
YES
Stainless Steel-Indexing ...
GN 817-12-15-BK-NI
12
15
M20x1,5
33
28.5
71.5
33
10
22
11.5
40.0
0.1600
73181900
YES
Stainless Steel-Indexing ...
GN 817-16-20-BK-NI
16
20
M24x2
33
28.5
78.5
38
12
27
13.0
54.0
0.2600
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求