目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 817.4 - Stainless-Steel indexing plungers, with T-Handle, Type CK, with rest position, with lock nut
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 817.4 Indexing Plungers, Stainless Steel, with T-handle
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn817_4_ni/gn817_4_ni_ck_asmtab.prj},{NB=Edelstahl-Rastbolzen GN 817.4-8-8-CK-NI (deactivated-0)},{PARTNUMBER=GN 817.4-8-8-CK-NI},{NORMNR=GN 817.4},{D1=8},{POS=1},{ABSTAND=0},{ABSTANDX=14.500},{L1=8},{D2=M16x1,5},{K=25},{L2=59},{L3=26},{L4=8},{L5=59},{SW=17},{PPATH=gn817_4_ni_ck_asmtpl.prj},{FEDERDRUCK1=8.5},{FEDERDRUCK2=26},{WEIGHT=0.0880},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.02/-0.05 Bore H7
[mm]
L1
min.
[mm]
D2
Thread
ⁿ/ₐ
K
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
FEDERDRUCK1
initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel Indexing ...
GN 817.4-6-6-CK-NI
6
6
M12x1,5
20
48
22
6
54
14
6.5
19
0.0455
73181900
YES
Stainless Steel Indexing ...
GN 817.4-6-9-CK-NI
6
9
M12x1,5
20
48
22
6
54
14
6
25
0.0470
73181900
YES
Stainless Steel Indexing ...
GN 817.4-8-8-CK-NI
8
8
M16x1,5
25
59
26
8
59
17
8.5
26
0.0880
73181900
YES
Stainless Steel Indexing ...
GN 817.4-8-12-CK-NI
8
12
M16x1,5
25
59
26
8
59
17
8.5
28
0.0910
73181900
YES
Stainless Steel Indexing ...
GN 817.4-10-12-CK-NI
10
12
M16x1,5
25
59
26
8
59
17
9.5
38
0.0910
73181900
YES
Stainless Steel Indexing ...
GN 817.4-12-15-CK-NI
12
15
M20x1,5
25
68
33
10
59
22
11.5
40
0.1660
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求