目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 817.3 C - Indexing plunger, Type B, without rest position
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 817.3 Indexing Plungers, Steel, for Precision Locating, Plunger Pin Cylindrical
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn817_3/gn_817_3_c_asmtab.prj},{NB=Rastbolzen GN 817.3-8-20-C (deactivated)},{PARTNUMBER=GN 817.3-8-20-C},{NORMNR=GN 817.3},{V=1},{POS=0},{POSX=eingerastet,ausgerastet},{D1=8},{L1=20},{L1X=20,22,26,30},{L2=10},{B=16},{D2=28},{D3=5.5},{D4=38},{K=26},{L4=51},{L5=8.0},{L6=27},{FEDERDRUCK=8.5},{FEDERDRUCK2=28},{WEIGHT=0.0800},{CTN=73181900},{ROHS=YES},{VER=1},{PPATH=gn_817_3_c_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Plunger h7
[mm]
L1
[mm]
L2
Stroke
[mm]
L3
[mm]
B
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
K
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
FEDERDRUCK
Initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing plunger GN 817.3...
GN 817.3-6-18-C
6
18
9
9
13
23
4.3
34
23
45
6.0
25
6.0
25
0.0465
73181900
YES
Indexing plunger GN 817.3...
GN 817.3-6-24-C
6
24
9
15
13
23
4.3
34
23
45
6.0
25
6.0
25
0.0480
73181900
YES
Indexing plunger GN 817.3...
GN 817.3-8-20-C
8
20
10
10
16
28
5.5
38
26
51
8.0
27
8.5
28
0.0800
73181900
YES
Indexing plunger GN 817.3...
GN 817.3-8-26-C
8
26
10
16
16
28
5.5
38
26
51
8.0
27
8.5
28
0.0830
73181900
YES
Indexing plunger GN 817.3...
GN 817.3-10-24-C
10
24
12
12
16
28
5.5
38
26
51
8.0
27
9.5
38
0.0834
73181900
YES
Indexing plunger GN 817.3...
GN 817.3-10-32-C
10
32
12
20
16
28
5.5
38
26
51
8.0
27
9.5
38
0.1000
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求