目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 416 S - Spring latches with flange for surface mounting, Type S, without locking without rest position
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 416 Spring Latches, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn416/gn_416_s_asmtab.prj},{NB=Federriegel GN 416-8-46-S (deactivated)},{PARTNUMBER=GN 416-8-46-S},{NORMNR=GN 416},{POS=1},{D=8},{B1=46},{B2=40},{B3=20},{B4=6.4},{H1=11.0},{H2=6},{K1=33},{K2=6.5},{K3=14.5},{K4=19.0},{L1=59},{L2=12},{L3=17},{FEDERDRUCK1=25},{FEDERDRUCK2=38},{WEIGHT=0.1300},{CTN=83016000},{ROHS=YES},{PPATH=gn_416_s_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D
Plunger -0.05 Bore +0.1/+0.05
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
-0.2
[mm]
H1
[mm]
H2
[mm]
K1
+0.05/-0.05
[mm]
K2
[mm]
K3
[mm]
K4
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
FEDERDRUCK1
initial
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring latch GN 416-6-38-...
GN 416-6-38-S
6
38
32
16
5.4
8.5
6
27
5.5
12.0
14.5
47
10
14
21
27
0.0675
83016000
YES
Spring latch GN 416-8-38-...
GN 416-8-38-S
8
38
32
16
5.4
8.5
6
27
5.5
12.0
14.5
47
10
14
21
27
0.0694
83016000
YES
Spring latch GN 416-8-46-...
GN 416-8-46-S
8
46
40
20
6.4
11.0
6
33
6.5
14.5
19.0
59
12
17
25
38
0.1300
83016000
YES
Spring latch GN 416-10-38...
GN 416-10-38-S
10
38
32
16
5.4
8.5
6
27
5.5
12.0
14.5
47
10
14
21
27
0.0723
83016000
YES
Spring latch GN 416-10-46...
GN 416-10-46-S
10
46
40
20
6.4
11.0
6
33
6.5
14.5
19.0
59
12
17
25
38
0.1340
83016000
YES
Spring latch GN 416-12-46...
GN 416-12-46-S
12
46
40
20
6.4
11.0
6
33
6.5
14.5
19.0
59
12
17
25
38
0.1353
83016000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求