目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 815.1 NI - Stainless Steel-Spring plungers with ball, with collar, with internal hexagon
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 815.1 Spring Plungers with Ball, Stainless Steel, with Collar, with Internal Hex
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn815_1_ni/gn815_1_ni.prj},{NB=Federnde Edelstahl-Druckstueck GN 815.1-M12-NI (deactivated)},{PARTNUMBER=GN 815.1-M12-NI},{NORMNR=GN 815.1},{D1=M12},{POS=unbetaetigt},{AUSWAHL=AUSGERASTET,EINGERASTET},{NDM=12},{KDM=9.853},{D2=8.0},{D3=18},{L1=19.0},{L11=17.268},{L2=7.0},{L3=-},{L3X=0.0},{W=2.5},{SW=6.0},{SWY=5.0},{ANF=26.0},{END=49.0},{X=2.5},{Y=2.0},{D4=10.000},{L4=4.3},{RR=1.0},{WEIGHT=0.0214},{CTN=73181562},{ROHS=YES},{INFOGANTER=Produktdetails},{CH=0.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
Compression
[mm]
SW
[mm]
ANF
Spring load initial
[N]
END
Spring load end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Spring pl...
GN 815.1-M4-NI
M4
2.5
6
9.0
3.0
7.5
0.8
2.0
8.0
14.0
0.0011
73181562
YES
Stainless Steel-Spring pl...
GN 815.1-M5-NI
M5
3.0
8
10.0
4.0
8.2
0.9
2.5
8.0
14.0
0.0023
73181562
YES
Stainless Steel-Spring pl...
GN 815.1-M6-NI
M6
3.5
10
10.0
5.0
-
1.0
3.0
11.0
18.0
0.0039
73181562
YES
Stainless Steel-Spring pl...
GN 815.1-M8-NI
M8
4.5
13
12.5
5.5
-
1.5
4.0
18.0
31.0
0.0078
73181562
YES
Stainless Steel-Spring pl...
GN 815.1-M10-NI
M10
6.0
16
17.0
6.0
-
2.0
5.0
24.0
45.0
0.0144
73181562
YES
Stainless Steel-Spring pl...
GN 815.1-M12-NI
M12
8.0
18
19.0
7.0
-
2.5
6.0
26.0
49.0
0.0214
73181562
YES
Stainless Steel-Spring pl...
GN 815.1-M4-NIS
M4
2.5
6
9.0
3.0
7.5
0.8
2.0
12.0
18.0
0.0011
73181562
YES
Stainless Steel-Spring pl...
GN 815.1-M5-NIS
M5
3.0
8
10.0
4.0
8.2
0.9
2.5
15.0
22.0
0.0023
73181562
YES
Stainless Steel-Spring pl...
GN 815.1-M6-NIS
M6
3.5
10
10.0
5.0
-
1.0
3.0
19.3
26.6
0.0040
73181562
YES
Stainless Steel-Spring pl...
GN 815.1-M8-NIS
M8
4.5
13
12.5
5.5
-
1.5
4.0
36.0
60.5
0.0079
73181562
YES
Stainless Steel-Spring pl...
GN 815.1-M10-NIS
M10
6.0
16
17.0
6.0
-
2.0
5.0
57.0
103.5
0.0144
73181562
YES
Stainless Steel-Spring pl...
GN 815.1-M12-NIS
M12
8.0
18
19.0
7.0
-
2.5
6.0
61.0
110.0
0.0216
73181562
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求