您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 713 SB - Side thrust pins
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN 713 Side Thrust Pins, Steel, with Thread
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn713/gn713_sb.prj},{NB=Seitendruckstueck GN 713-6-75-11,5-SB},{PARTNUMBER=GN 713-6-75-11,5-SB},{NORMNR=GN 713},{F=75},{FX='40','75','150'},{D1=6},{D2=M12},{K=1.5x45°},{L1=11,5},{LX='11,5', '19','26,5'},{L2=10.7},{L3=10.0},{A1=3},{A2=7.7},{S=10},{W=2.0},{X1=1.9},{X2=1.4},{ARTIKELNR=GN 713.1-5.6},{D2G=12.000},{D2K=9.853},{WEIGHT=0.0048},{CTN=73181900},{ROHS=YES},{INFOGANTER=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
F
side force
[N]
D1
[mm]
D2
[mm]
L1
[mm]
L3
[mm]
S
[mm]
W
[mm]
ARTIKELNR
Mounting tool
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Side thrust pin GN 713-5-...
GN 713-5-20-11,5-SB
20
5
M12
11,5
6.0
10
1.6
GN 713.1-5.6
0.0038
73181900
YES
Side thrust pin GN 713-5-...
GN 713-5-20-19-SB
20
5
M12
19
6.0
10
1.6
GN 713.1-5.6
0.0056
73181900
YES
Side thrust pin GN 713-5-...
GN 713-5-20-26,5-SB
20
5
M12
26,5
6.0
10
1.6
GN 713.1-5.6
0.0075
73181900
YES
Side thrust pin GN 713-5-...
GN 713-5-50-11,5-SB
50
5
M12
11,5
6.0
10
1.6
GN 713.1-5.6
0.0041
73181900
YES
Side thrust pin GN 713-5-...
GN 713-5-50-19-SB
50
5
M12
19
6.0
10
1.6
GN 713.1-5.6
0.0060
73181900
YES
Side thrust pin GN 713-5-...
GN 713-5-50-26,5-SB
50
5
M12
26,5
6.0
10
1.6
GN 713.1-5.6
0.0081
73181900
YES
Side thrust pin GN 713-5-...
GN 713-5-100-11,5-SB
100
5
M12
11,5
6.0
10
1.6
GN 713.1-5.6
0.0042
73181900
YES
Side thrust pin GN 713-5-...
GN 713-5-100-19-SB
100
5
M12
19
6.0
10
1.6
GN 713.1-5.6
0.0066
73181900
YES
Side thrust pin GN 713-5-...
GN 713-5-100-26,5-SB
100
5
M12
26,5
6.0
10
1.6
GN 713.1-5.6
0.0087
73181900
YES
Side thrust pin GN 713-6-...
GN 713-6-40-11,5-SB
40
6
M12
11,5
10.0
10
2.0
GN 713.1-5.6
0.0047
73181900
YES
Side thrust pin GN 713-6-...
GN 713-6-40-19-SB
40
6
M12
19
10.0
10
2.0
GN 713.1-5.6
0.0065
73181900
YES
Side thrust pin GN 713-6-...
GN 713-6-40-26,5-SB
40
6
M12
26,5
10.0
10
2.0
GN 713.1-5.6
0.0083
73181900
YES
Side thrust pin GN 713-6-...
GN 713-6-75-11,5-SB
75
6
M12
11,5
10.0
10
2.0
GN 713.1-5.6
0.0048
73181900
YES
Side thrust pin GN 713-6-...
GN 713-6-75-19-SB
75
6
M12
19
10.0
10
2.0
GN 713.1-5.6
0.0069
73181900
YES
Side thrust pin GN 713-6-...
GN 713-6-75-26,5-SB
75
6
M12
26,5
10.0
10
2.0
GN 713.1-5.6
0.0089
73181900
YES
Side thrust pin GN 713-6-...
GN 713-6-150-11,5-SB
150
6
M12
11,5
10.0
10
2.0
GN 713.1-5.6
0.0054
73181900
YES
Side thrust pin GN 713-6-...
GN 713-6-150-19-SB
150
6
M12
19
10.0
10
2.0
GN 713.1-5.6
0.0076
73181900
YES
Side thrust pin GN 713-6-...
GN 713-6-150-26,5-SB
150
6
M12
26,5
10.0
10
2.0
GN 713.1-5.6
0.0101
73181900
YES
Side thrust pin GN 713-10...
GN 713-10-100-18-SB
100
10
M18x1,5
18
16.0
16
3.2
GN 713.1-10
0.0204
73181900
YES
Side thrust pin GN 713-10...
GN 713-10-100-31,5-SB
100
10
M18x1,5
31,5
16.0
16
3.2
GN 713.1-10
0.0284
73181900
YES
Side thrust pin GN 713-10...
GN 713-10-100-45-SB
100
10
M18x1,5
45
16.0
16
3.2
GN 713.1-10
0.0360
73181900
YES
Side thrust pin GN 713-10...
GN 713-10-200-18-SB
200
10
M18x1,5
18
16.0
16
3.2
GN 713.1-10
0.0204
73181900
YES
Side thrust pin GN 713-10...
GN 713-10-200-31,5-SB
200
10
M18x1,5
31,5
16.0
16
3.2
GN 713.1-10
0.0292
73181900
YES
Side thrust pin GN 713-10...
GN 713-10-200-45-SB
200
10
M18x1,5
45
16.0
16
3.2
GN 713.1-10
0.0400
73181900
YES
Side thrust pin GN 713-10...
GN 713-10-300-18-SB
300
10
M18x1,5
18
16.0
16
3.2
GN 713.1-10
0.0204
73181900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求