目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 853 - Stainless Steel-Latch clamps with locking mechanism, Type T5 without tie-rod, without latch bracket
Ganter
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 853
GN 853 NI
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_4/schnellspanner/gn853/gn853_ni/gn853_ni_t5_asmtab.prj},{NB=Edelstahl-Verschluss-Spanner GN 853-160-T5-NI (closed)},{PARTNUMBER=GN 853-160-T5-NI},{NORMNR=GN 853},{GROESSE=160},{FORM=T5},{POS=0},{FH=1750},{ANGOLO=[0:90]},{A=13},{B1=26},{B2=28},{B3=23},{B4=14},{B5=26},{B6=35},{B7=6.8},{D1=M6},{NDM=6},{D2=4.5},{D3=4.5},{D4=5.2},{D5=6},{H1=27.0},{H2=20.0},{H3=20.5},{L1=103},{L2=55.0},{L3=55.0},{L4=55.0},{L5=28},{L6=30.0},{M1=19},{M2=16.0},{M3=16},{M4=14.3},{M5=25.4},{S=2.0},{W=8},{X=49.600},{PPATH=gn853_ni_asmtpl.prj},{WEIGHT=0.0975},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails},{V2=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding force
[N]
A
[mm]
B1
[mm]
B2
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
H1
~
[mm]
L1
~
[mm]
L6
[mm]
M1
[mm]
M2
[mm]
S
[mm]
W
Stroke
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Latch cla...
GN 853-160-T5-NI
160
1750
13
26
28
M6
4.5
27.0
103
30.0
19
16.0
2.0
8
0.0975
82057000
YES
Stainless Steel-Latch cla...
GN 853-320-T5-NI
320
4000
19
40
44
M8
6.7
38.5
153
44.5
32
19.0
3.0
13
0.3000
82057000
YES
Stainless Steel-Latch cla...
GN 853-700-T5-NI
700
7500
28
60
54
M10
8.5
53.0
222
51.0
38
41.5
3.5
19
0.6810
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求