目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 918.1 - Clamping Bolts, Steel, Upward Clamping, Screw from the Back, Type GVB with ball lever, straight (serration)
Ganter
2.0 Clamping parts
2.3 Tensioning with eccentric cams and wedge clamps
Cam Point Levers
GN 918.1 Clamping Bolts, Steel, Upward Clamping, Screw from the Back
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_3/spiralspanner/gn918_1_ruckseite/gn918_1_gvb_asmtab.prj},{NB=Spannriegel, Stahl GN 918.1-40-GVB-L-77},{PARTNUMBER=GN 918.1-40-GVB-L-77},{NORMNR=GN 918.1},{AC=918.1-40-GVB-L-77},{SPANN=durch Linksdrehung},{D1=40},{L1=77},{D2=M6},{D3=25},{D4=12},{D5=24},{H1=10},{H2=30.5},{H5=31},{L2=100},{L3=8.5},{W=5},{VERS=3},{MAT=Stahl},{WEIGHT=0.1920},{CTN=84662020},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn918_1_gvb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
SPANN
Clamping direction
ⁿ/ₐ
D1
-0,5
[mm]
L1
max.
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
h9
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H5
≈
[mm]
L2
≈
[mm]
L3
≈
[mm]
W
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-R-12
By clockwise rotation
40
12
M6
25
12
24
10
30.5
31
100
8.5
5
0.1800
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-L-12
By anti-clockwise rotatio...
40
12
M6
25
12
24
10
30.5
31
100
8.5
5
0.1800
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-R-22
By clockwise rotation
40
22
M6
25
12
24
10
30.5
31
100
8.5
5
0.1820
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-L-22
By anti-clockwise rotatio...
40
22
M6
25
12
24
10
30.5
31
100
8.5
5
0.1820
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-R-27
By clockwise rotation
40
27
M6
25
12
24
10
30.5
31
100
8.5
5
0.1840
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-L-27
By anti-clockwise rotatio...
40
27
M6
25
12
24
10
30.5
31
100
8.5
5
0.1840
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-R-32
By clockwise rotation
40
32
M6
25
12
24
10
30.5
31
100
8.5
5
0.1840
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-L-32
By anti-clockwise rotatio...
40
32
M6
25
12
24
10
30.5
31
100
8.5
5
0.1840
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-R-37
By clockwise rotation
40
37
M6
25
12
24
10
30.5
31
100
8.5
5
0.1860
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-L-37
By anti-clockwise rotatio...
40
37
M6
25
12
24
10
30.5
31
100
8.5
5
0.1860
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-R-42
By clockwise rotation
40
42
M6
25
12
24
10
30.5
31
100
8.5
5
0.1860
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-L-42
By anti-clockwise rotatio...
40
42
M6
25
12
24
10
30.5
31
100
8.5
5
0.1860
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-R-47
By clockwise rotation
40
47
M6
25
12
24
10
30.5
31
100
8.5
5
0.1880
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-L-47
By anti-clockwise rotatio...
40
47
M6
25
12
24
10
30.5
31
100
8.5
5
0.1880
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-R-57
By clockwise rotation
40
57
M6
25
12
24
10
30.5
31
100
8.5
5
0.1890
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-L-57
By anti-clockwise rotatio...
40
57
M6
25
12
24
10
30.5
31
100
8.5
5
0.1890
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-R-62
By clockwise rotation
40
62
M6
25
12
24
10
30.5
31
100
8.5
5
0.1900
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-L-62
By anti-clockwise rotatio...
40
62
M6
25
12
24
10
30.5
31
100
8.5
5
0.1900
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-R-67
By clockwise rotation
40
67
M6
25
12
24
10
30.5
31
100
8.5
5
0.1900
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-L-67
By anti-clockwise rotatio...
40
67
M6
25
12
24
10
30.5
31
100
8.5
5
0.1900
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-R-77
By clockwise rotation
40
77
M6
25
12
24
10
30.5
31
100
8.5
5
0.1920
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-L-77
By anti-clockwise rotatio...
40
77
M6
25
12
24
10
30.5
31
100
8.5
5
0.1920
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-R-82
By clockwise rotation
40
82
M6
25
12
24
10
30.5
31
100
8.5
5
0.1940
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-GVB-L-82
By anti-clockwise rotatio...
40
82
M6
25
12
24
10
30.5
31
100
8.5
5
0.1940
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-50-GVB-R-10
By clockwise rotation
50
10
M8
30
16
28
12
34.5
36
116
10.5
5
0.2960
84662020
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求