目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 534.8 - Hand knobs for positioning indicators GN 000.3 / GN 000.8
Ganter
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Position indicators analog / digital
GN 534.8
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_4/stellungsanzeiger/gn534_8/gn534_8.prj},{NB=Drehknopf GN 534.8-60-B8},{PARTNUMBER=GN 534.8-60-B8},{NORMNR=GN 534.8},{D1=60},{D2Y=8},{D2=B8},{D3=18},{D4=24},{B=35.5},{L1=17.5},{L2=51},{L3=6},{GN0008=Gr. 42},{GN0003=-},{A1=42.000},{A2=49.800},{A3=48.200},{A4=30.000},{A5=23.000},{C=3.000},{WEIGHT=0.0950},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 Bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
GN0008
Size
ⁿ/ₐ
GN0003
Size
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Control knob GN 534.8-60-...
GN 534.8-60-B8
60
B8
18
24
35.5
17.5
51
6
Gr. 42
-
0.0950
84879090
YES
Control knob GN 534.8-80-...
GN 534.8-80-B10
80
B10
22
28
38.0
22.0
58
6
Gr. 60
60
0.1550
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求