目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 521.8 - Disc handwheels, Type D, with revolving handle without keyway
Ganter
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Position indicators analog / digital
GN 521.8
GN 521.8 B D
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_4/stellungsanzeiger/gn521_8/gn521_8_b_d/gn521_8_b_d.prj},{NB=Scheibenhandrad GN 521.8-125-B10-D},{PARTNUMBER=GN 521.8-125-B10-D},{NORMNR=GN 521.8},{D1=125},{D2=B10},{D2X=10.000},{D3=22},{D4=35},{D5=76},{B=27},{L1=22},{L2=63},{L3=41},{L4=65},{R=49},{ZG=22},{FS=Gr. 60},{L11=30.000},{R11=15.000},{R12=34.250},{C1=1.000},{C2=2.000},{C3=4.000},{C4=0.500},{ANG=88.000},{K1=6.400},{K2=3.000},{RL=48.500},{RLU=128.000},{R1=7.000},{R2=9.250},{R3=11.000},{RL1=44.000},{RL2=21.000},{WEIGHT=0.2900},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
Bore H7
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
B
[mm]
L1
[mm]
L2
~
[mm]
L3
[mm]
L4
[mm]
R
Handle
[mm]
ZG
ø Cylindrical handle GN 698
[mm]
FS
for position indicators GN 000.8 GN 000.3
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Disc handwheel GN 521.8-1...
GN 521.8-125-B8-D
125
B8
22
35
76
27
22
63
41
65
49
22
Gr. 60
0.2900
84879090
YES
Disc handwheel GN 521.8-1...
GN 521.8-125-B10-D
125
B10
22
35
76
27
22
63
41
65
49
22
Gr. 60
0.2900
84879090
YES
Disc handwheel GN 521.8-2...
GN 521.8-200-B16-D
200
B16
30
42
76
38
34
70
40
90
80
25
Gr. 60
0.2900
84879090
YES
Disc handwheel GN 521.8-2...
GN 521.8-200-B20-D
200
B20
30
42
76
38
34
70
40
90
80
25
Gr. 60
0.6800
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求