目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 2282 - Screw-on levels for mounting with screws
Ganter
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Levels
GN 2282
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_4/libellen/gn2282/gn_2282.prj},{NB=Laengslibelle GN 2282-MSW-57-G-50-3},{PARTNUMBER=GN 2282-MSW-57-G-50-3},{NORMNR=GN 2282},{WERK=MSW},{L1=57},{B=12},{D=4.5},{H1=13},{H2=1},{L2=37},{M=45},{WEIGHT=0.0120},{CTN=90319000},{ROHS=YES},{E=50},{KENN=3},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
WERK
Material / Finish
ⁿ/ₐ
L1
[mm]
B
[mm]
D
[mm]
H1
[mm]
H2
[mm]
L2
[mm]
M
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Screw-on level GN 2282-MS...
GN 2282-MSW-57-G-6-1
MSW
57
12
4.5
13
1
37
45
0.0130
90319000
YES
Screw-on level GN 2282-MS...
GN 2282-MSW-57-G-6-2
MSW
57
12
4.5
13
1
37
45
0.0120
90319000
YES
Screw-on level GN 2282-MS...
GN 2282-MSW-57-G-6-3
MSW
57
12
4.5
13
1
37
45
0.0120
90319000
YES
Screw-on level GN 2282-MS...
GN 2282-MSW-57-G-50-1
MSW
57
12
4.5
13
1
37
45
0.0150
90319000
YES
Screw-on level GN 2282-MS...
GN 2282-MSW-57-G-50-2
MSW
57
12
4.5
13
1
37
45
0.0120
90319000
YES
Screw-on level GN 2282-MS...
GN 2282-MSW-57-G-50-3
MSW
57
12
4.5
13
1
37
45
0.0120
90319000
YES
Screw-on level GN 2282-MS...
GN 2282-MSR-57-G-6-1
MSR
57
12
4.5
13
1
37
45
0.0130
90319000
YES
Screw-on level GN 2282-MS...
GN 2282-MSR-57-G-6-2
MSR
57
12
4.5
13
1
37
45
0.0120
90319000
YES
Screw-on level GN 2282-MS...
GN 2282-MSR-57-G-6-3
MSR
57
12
4.5
13
1
37
45
0.0120
90319000
YES
Screw-on level GN 2282-MS...
GN 2282-MSR-57-G-50-1
MSR
57
12
4.5
13
1
37
45
0.0150
90319000
YES
Screw-on level GN 2282-MS...
GN 2282-MSR-57-G-50-2
MSR
57
12
4.5
13
1
37
45
0.0120
90319000
YES
Screw-on level GN 2282-MS...
GN 2282-MSR-57-G-50-3
MSR
57
12
4.5
13
1
37
45
0.0120
90319000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求