目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 826 S - Clamping elements for adjustable spindles, type S clamping screw with internal hexagon
Ganter
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Control knobs
GN 826
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_4/drehknoepfe/gn826/gn_826_s_asmtab.prj},{NB=Klemmelement GN 826-50-B8-S-ELS},{PARTNUMBER=GN 826-50-B8-S-ELS},{NORMNR=GN 826},{D1=50},{D2=B8},{D22=8},{D3=5.3},{B=16},{M=36},{L1=30},{L2=56},{L3=32},{MAT=Aluminium eloxiert schwarz},{FORM=S},{PPATH=gn_826_s_asmtpl.prj},{WEIGHT=0.0840},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7
[mm]
D3
[mm]
B
[mm]
M
[mm]
L3
max.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping element GN 826-4...
GN 826-40-B8-S-ELS
40
B8
4.3
16
28
27
0.0543
73182900
YES
Clamping element GN 826-4...
GN 826-40-B10-S-ELS
40
B10
4.3
16
28
27
0.0535
73182900
YES
Clamping element GN 826-5...
GN 826-50-B8-S-ELS
50
B8
5.3
16
36
32
0.0840
73182900
YES
Clamping element GN 826-5...
GN 826-50-B10-S-ELS
50
B10
5.3
16
36
32
0.0837
73182900
YES
Clamping element GN 826-5...
GN 826-50-B12-S-ELS
50
B12
5.3
16
36
32
0.0830
73182900
YES
Clamping element GN 826-6...
GN 826-60-B10-S-ELS
60
B10
5.3
16
44
36
0.1219
73182900
YES
Clamping element GN 826-6...
GN 826-60-B12-S-ELS
60
B12
5.3
16
44
36
0.1215
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求