目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 626 - Scale knob with scale
Ganter
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Control knobs
GN 626
GN 626 S
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_4/drehknoepfe/gn626/gn626_s/gn626_s.prj},{NB=Drehknopf GN 626-32-B8-S},{PARTNUMBER=GN 626-32-B8-S},{NORMNR=GN 626},{D1=32},{D2=B8},{D2X=8},{D3=25},{D4=30},{D5=25.0},{D6=M4},{D6X=4},{L1=38},{L2=13},{L3=23},{T1=30},{T2=13},{WEIGHT=0.0220},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H8 Bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
D6
Thread
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
T1
[mm]
T2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Control knob GN 626-27-B6...
GN 626-27-B6-S
27
B6
22
25
20.5
M4
30
12
18
24
12
0.0120
84879090
YES
Control knob GN 626-32-B8...
GN 626-32-B8-S
32
B8
25
30
25.0
M4
38
13
23
30
13
0.0220
84879090
YES
Control knob GN 626-35-B1...
GN 626-35-B10-S
35
B10
28
33
26.5
M5
45
15
27
37
15
0.0250
84879090
YES
Control knob GN 626-40-B1...
GN 626-40-B12-S
40
B12
33
38
31.0
M5
52
16
32
44
16
0.0410
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求