您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 526 - Control Knobs, Plastic, Bushing Steel
Ganter
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Control knobs
GN 526
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_4/drehknoepfe/gn526/gn526.prj},{NB=Drehknopf GN 526-52-B10-DGN},{PARTNUMBER=GN 526-52-B10-DGN},{NORMNR=GN 526},{D1NEN=52},{D1IST=52.0},{D=2.700},{D2=B10},{D2X=10.000},{D3=22},{D4=37.5},{D5=39.0},{D6=M5},{D6X=5.000},{D7=4},{D7X=4.000},{D8=36.2},{L1=38.5},{L2=8.5},{L3=22.0},{L4=12.0},{L5=13.5},{R=15.5},{RX=15.500},{RY=18.100},{FARBE=grün},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{WEIGHT=0.0910},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1NEN
Nominal dimension
[mm]
D1IST
Actual dimension
[mm]
D2
H7 Bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
D6
ⁿ/ₐ
D7
[mm]
D8
P.C.D. Ø
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
R
[mm]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Control Knob GN 526-32-B6...
GN 526-32-B6-DSW
32
32.0
B6
15
19.5
21.5
M4
-
19.0
26.5
5.0
16.0
6.5
9.0
-
black
0.0310
39269097
YES
Control Knob GN 526-32-B6...
GN 526-32-B6-DOR
32
32.0
B6
15
19.5
21.5
M4
-
19.0
26.5
5.0
16.0
6.5
9.0
-
orange
0.0310
39269097
YES
Control Knob GN 526-32-B6...
GN 526-32-B6-DGR
32
32.0
B6
15
19.5
21.5
M4
-
19.0
26.5
5.0
16.0
6.5
9.0
-
grey
0.0310
39269097
YES
Control Knob GN 526-32-B6...
GN 526-32-B6-DGB
32
32.0
B6
15
19.5
21.5
M4
-
19.0
26.5
5.0
16.0
6.5
9.0
-
yellow
0.0310
39269097
YES
Control Knob GN 526-32-B6...
GN 526-32-B6-DBL
32
32.0
B6
15
19.5
21.5
M4
-
19.0
26.5
5.0
16.0
6.5
9.0
-
blue
0.0310
39269097
YES
Control Knob GN 526-32-B6...
GN 526-32-B6-DRT
32
32.0
B6
15
19.5
21.5
M4
-
19.0
26.5
5.0
16.0
6.5
9.0
-
red
0.0310
39269097
YES
Control Knob GN 526-32-B6...
GN 526-32-B6-DGN
32
32.0
B6
15
19.5
21.5
M4
-
19.0
26.5
5.0
16.0
6.5
9.0
-
green
0.0310
39269097
YES
Control Knob GN 526-42-B8...
GN 526-42-B8-DSW
42
42.0
B8
18
29.5
31.0
M5
-
28.0
32.0
7.0
17.5
11.5
10.5
-
black
0.0500
39269097
YES
Control Knob GN 526-42-B8...
GN 526-42-B8-DOR
42
42.0
B8
18
29.5
31.0
M5
-
28.0
32.0
7.0
17.5
11.5
10.5
-
orange
0.0500
39269097
YES
Control Knob GN 526-42-B8...
GN 526-42-B8-DGR
42
42.0
B8
18
29.5
31.0
M5
-
28.0
32.0
7.0
17.5
11.5
10.5
-
grey
0.0500
39269097
YES
Control Knob GN 526-42-B8...
GN 526-42-B8-DGB
42
42.0
B8
18
29.5
31.0
M5
-
28.0
32.0
7.0
17.5
11.5
10.5
-
yellow
0.0500
39269097
YES
Control Knob GN 526-42-B8...
GN 526-42-B8-DBL
42
42.0
B8
18
29.5
31.0
M5
-
28.0
32.0
7.0
17.5
11.5
10.5
-
blue
0.0500
39269097
YES
Control Knob GN 526-42-B8...
GN 526-42-B8-DRT
42
42.0
B8
18
29.5
31.0
M5
-
28.0
32.0
7.0
17.5
11.5
10.5
-
red
0.0500
39269097
YES
Control Knob GN 526-42-B8...
GN 526-42-B8-DGN
42
42.0
B8
18
29.5
31.0
M5
-
28.0
32.0
7.0
17.5
11.5
10.5
-
green
0.0500
39269097
YES
Control Knob GN 526-48-B8...
GN 526-48-B8-DSW
48
48.0
B8
22
33.0
34.5
M5
3
31.6
35.5
8.0
22.0
8.5
14.0
14.0
black
0.0800
39269097
YES
Control Knob GN 526-48-B8...
GN 526-48-B8-DOR
48
48.0
B8
22
33.0
34.5
M5
3
31.6
35.5
8.0
22.0
8.5
14.0
14.0
orange
0.0800
39269097
YES
Control Knob GN 526-48-B8...
GN 526-48-B8-DGR
48
48.0
B8
22
33.0
34.5
M5
3
31.6
35.5
8.0
22.0
8.5
14.0
14.0
grey
0.0800
39269097
YES
Control Knob GN 526-48-B8...
GN 526-48-B8-DGB
48
48.0
B8
22
33.0
34.5
M5
3
31.6
35.5
8.0
22.0
8.5
14.0
14.0
yellow
0.0800
39269097
YES
Control Knob GN 526-48-B8...
GN 526-48-B8-DBL
48
48.0
B8
22
33.0
34.5
M5
3
31.6
35.5
8.0
22.0
8.5
14.0
14.0
blue
0.0800
39269097
YES
Control Knob GN 526-48-B8...
GN 526-48-B8-DRT
48
48.0
B8
22
33.0
34.5
M5
3
31.6
35.5
8.0
22.0
8.5
14.0
14.0
red
0.0800
39269097
YES
Control Knob GN 526-48-B8...
GN 526-48-B8-DGN
48
48.0
B8
22
33.0
34.5
M5
3
31.6
35.5
8.0
22.0
8.5
14.0
14.0
green
0.0800
39269097
YES
Control Knob GN 526-52-B1...
GN 526-52-B10-DSW
52
52.0
B10
22
37.5
39.0
M5
4
36.2
38.5
8.5
22.0
12.0
13.5
15.5
black
0.0910
39269097
YES
Control Knob GN 526-52-B1...
GN 526-52-B10-DOR
52
52.0
B10
22
37.5
39.0
M5
4
36.2
38.5
8.5
22.0
12.0
13.5
15.5
orange
0.0910
39269097
YES
Control Knob GN 526-52-B1...
GN 526-52-B10-DGR
52
52.0
B10
22
37.5
39.0
M5
4
36.2
38.5
8.5
22.0
12.0
13.5
15.5
grey
0.0910
39269097
YES
Control Knob GN 526-52-B1...
GN 526-52-B10-DGB
52
52.0
B10
22
37.5
39.0
M5
4
36.2
38.5
8.5
22.0
12.0
13.5
15.5
yellow
0.0910
39269097
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求