目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 950.6 - Stainless Steel-Handwheels, Type F with fixed handle, B without keyway
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
GN 950.6
GN 950.6 F
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/speichenhandraeder/gn950_6/gn950_6_f/gn950_6_f_b.prj},{NB=Edelstahl-Handrad GN 950.6-125-B12-F},{PARTNUMBER=GN 950.6-125-B12-F},{NORMNR=GN 950.6},{D1=125},{FORM=F},{BK=B},{D2=B12},{D2Y=12},{D3=27.0},{D4=M8},{NDM=8},{B=15.8},{L1=18},{L2=35.5},{L3=62.0},{R=47},{BG=20},{ADS=3},{B1=4},{T1=13.8},{WEIGHT=0.7700},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H9 Bore
ⁿ/ₐ
D3
~
[mm]
D4
Thread
ⁿ/ₐ
B
[mm]
L1
[mm]
L2
~
[mm]
L3
[mm]
R
[mm]
BG
Ø Handle
[mm]
ADS
No. of spokes
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Handwheel...
GN 950.6-100-B10-F
100
B10
25.5
M6
14.5
17
33.0
48.5
36
16
3
0.4600
84879059
YES
Stainless Steel-Handwheel...
GN 950.6-125-B12-F
125
B12
27.0
M8
15.8
18
35.5
62.0
47
20
3
0.7700
84879059
YES
Stainless Steel-Handwheel...
GN 950.6-140-B14-F
140
B14
29.0
M8
17.0
19
38.5
62.0
52
20
3
0.9400
84879059
YES
Stainless Steel-Handwheel...
GN 950.6-160-B14-F
160
B14
31.0
M10
17.5
20
39.5
77.0
62
25
3
1.3200
84879059
YES
Stainless Steel-Handwheel...
GN 950.6-200-B18-F
200
B18
37.0
M12
20.0
24
44.5
77.0
80
25
3
2.0600
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求