目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 949 - Stainless Steel-Handwheels with revolving handle, with keyway
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
GN 949
GN 949 D
GN 949 D K
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/speichenhandraeder/gn949/gn949_d/gn949_d_k/gn_949_d_k.prj},{NB=Edelstahl-Handrad GN 949-140-K14-D},{PARTNUMBER=GN 949-140-K14-D},{NORMNR=GN 949},{D1=140},{D2=K14},{D2Y=14},{D2X=14,16},{D3=28},{B=10},{L1=18},{L2=30.5},{L3=70.5},{R=62},{SW=11},{ZG=23},{AS=3},{VER=2.000},{WEIGHT=0.6800},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H8 bore
ⁿ/ₐ
D3
[mm]
B
[mm]
L1
[mm]
L2
~
[mm]
L3
~
[mm]
R
[mm]
ZG
Ø Handle
[mm]
AS
No. of Spokes
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Handwheel...
GN 949-100-K10-D
100
K10
20
7
15
27.5
45.0
44
18
3
0.2600
84879059
YES
Stainless Steel-Handwheel...
GN 949-100-K12-D
100
K12
20
7
15
27.5
45.0
44
18
3
0.2800
84879059
YES
Stainless Steel-Handwheel...
GN 949-125-K12-D
125
K12
24
9
16
28.5
55.0
55
21
3
0.4540
84879059
YES
Stainless Steel-Handwheel...
GN 949-125-K14-D
125
K14
24
9
16
28.5
55.0
55
21
3
0.4600
84879059
YES
Stainless Steel-Handwheel...
GN 949-140-K14-D
140
K14
28
10
18
30.5
70.5
62
23
3
0.6800
84879059
YES
Stainless Steel-Handwheel...
GN 949-140-K16-D
140
K16
28
10
18
30.5
70.5
62
23
3
0.6500
84879059
YES
Stainless Steel-Handwheel...
GN 949-160-K14-D
160
K14
31
11
20
35.5
70.5
71
23
3
0.9000
84879059
YES
Stainless Steel-Handwheel...
GN 949-160-K16-D
160
K16
31
11
20
35.5
70.5
71
23
3
0.9400
84879059
YES
Stainless Steel-Handwheel...
GN 949-200-K18-D
200
K18
36
14
36
39.0
70.5
90
23
3
1.5440
84879059
YES
Stainless Steel-Handwheel...
GN 949-200-K20-D
200
K20
36
14
36
39.0
70.5
90
23
3
1.4950
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求