您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 570 - Cranked handles
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Cranked handles
GN 570
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/handkurbeln/gn570/gn570.prj},{NB=Handkurbel GN 570-80-B10},{PARTNUMBER=GN 570-80-B10},{NORMNR=GN 570},{L=80},{D1Y=10},{D1=B10},{D1X=10},{D2=22},{D3=17},{D4=30},{D5=22},{H1=32},{H1X=32},{H2=36},{H3=22},{H4=26},{H5=10},{H6=13},{H7=13},{H8=52.5},{DURCHM=21},{L3=51.5},{D20=6.000},{WEIGHT=0.1200},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L
Length
[mm]
D1
H7 Bore
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
DURCHM
Cylindrical handle
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cranked handle GN 570-50-...
GN 570-50-B6
50
B6
16
13
23
28
31
10
10
11
28.5
14
0.0620
84879090
YES
Cranked handle GN 570-64-...
GN 570-64-B8
64
B8
18
16
27
29
33
10
10
13
42.5
18
0.0950
84879090
YES
Cranked handle GN 570-64-...
GN 570-64-B10
64
B10
18
16
27
29
33
10
10
13
42.5
18
0.0880
84879090
YES
Cranked handle GN 570-80-...
GN 570-80-B10
80
B10
22
17
30
32
36
10
13
13
52.5
21
0.1200
84879090
YES
Cranked handle GN 570-100...
GN 570-100-B12
100
B12
24
21
34
37
40
10
15
16
67.5
23
0.2200
84879090
YES
Cranked handle GN 570-130...
GN 570-130-B14
130
B14
28
25
40
44
49
14
20
16
82.5
26
0.3400
84879090
YES
Cranked handle GN 570-160...
GN 570-160-B16
160
B16
34
27
45
49
55
15
23
18
92.5
28
0.4400
84879090
YES
Cranked handle GN 570-210...
GN 570-210-S12
210
S12
40
31
50
-
60
15
26
20
92.5
28
0.7050
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求