目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 112.1 - Control handles
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Cranked handles
GN 112.1
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/handkurbeln/gn112_1/gn112_1.prj},{NB=Zustellkurbel GN 112.1-80-S8},{PARTNUMBER=GN 112.1-80-S8},{NORMNR=GN 112.1},{L1=80},{D=S8},{DX=8.000},{B=18},{H1=21},{H2=12.5},{H3=52.5},{L2=31.0},{T=12},{DURCHM=21},{L3=50.0},{D3=10.000},{WEIGHT=0.1700},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
Length
[mm]
D
H7 bore plain blind bore (S)
ⁿ/ₐ
B
[mm]
H1
[mm]
H2
[mm]
H3
~
[mm]
L2
[mm]
T
[mm]
DURCHM
Cylindrical handle
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Control handle GN 112.1-7...
GN 112.1-70-S8
70
S8
17
19
11.5
42.5
26.5
12
18
0.1250
84879090
YES
Control handle GN 112.1-8...
GN 112.1-80-S8
80
S8
18
21
12.5
52.5
31.0
12
21
0.1700
84879090
YES
Control handle GN 112.1-9...
GN 112.1-90-S10
90
S10
19
23
13.5
52.5
35.5
15
22
0.2510
84879090
YES
Control handle GN 112.1-1...
GN 112.1-100-S10
100
S10
20
25
14.0
67.5
40.0
17
23
0.3200
84879090
YES
Control handle GN 112.1-1...
GN 112.1-100-S12
100
S12
20
25
14.0
67.5
40.0
17
23
0.3200
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求