目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 7330 - Gripping trays, Type C, Mounting from the back
Ganter
1.0 Operating parts
1.2 Operating by using machine and device handles
Gripping trays
GN 7330
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_2/griffschalen/gn7330/gn7330_c.prj},{NB=Griffschale GN 7330-127-C-2-SR},{PARTNUMBER=GN 7330-127-C-2-SR},{NORMNR=GN 7330},{L1=127},{H1=80},{H2=43},{L2=72},{L3=25},{L4=3.5},{L5=22.5},{L6=60},{L7=88},{M1=100},{M2=53},{WEIGHT=0.2542},{CTN=79070000},{ROHS=YES},{INFOGANTER=Produktdetails},{KENNZIFFER=2},{X=101},{OFL=SR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
H1
[mm]
H2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
+1
[mm]
L7
+1
[mm]
M1
[mm]
M2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gripping tray GN 7330-127...
GN 7330-127-C-1-SW
127
80
43
72
25
3.5
22.5
60
88
100
53
0.2486
79070000
YES
Gripping tray GN 7330-127...
GN 7330-127-C-1-SR
127
80
43
72
25
3.5
22.5
60
88
100
53
0.2460
79070000
YES
Gripping tray GN 7330-127...
GN 7330-127-C-2-SW
127
80
43
72
25
3.5
22.5
60
88
100
53
0.2490
79070000
YES
Gripping tray GN 7330-127...
GN 7330-127-C-2-SR
127
80
43
72
25
3.5
22.5
60
88
100
53
0.2542
79070000
YES
Gripping tray GN 7330-155...
GN 7330-155-C-1-SW
155
80
43
99
25
3.5
22.5
60
115
128
53
0.3122
79070000
YES
Gripping tray GN 7330-155...
GN 7330-155-C-1-SR
155
80
43
99
25
3.5
22.5
60
115
128
53
0.3113
79070000
YES
Gripping tray GN 7330-155...
GN 7330-155-C-2-SW
155
80
43
99
25
3.5
22.5
60
115
128
53
0.3167
79070000
YES
Gripping tray GN 7330-155...
GN 7330-155-C-2-SR
155
80
43
99
25
3.5
22.5
60
115
128
53
0.3163
79070000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求