目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 565.2 A - Inclined cabinet „U“ handles, Type A, Mounting from the back (threaded blind bore)
Ganter
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 565.2
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_2/buegelgriffe/gn565_2/gn565_2.prj},{NB=Schraeger Buegelgriff GN 565.2-20-128-A-BL},{PARTNUMBER=GN 565.2-20-128-A-BL},{NORMNR=GN 565.2},{AUSWAHL=SW,BL,EL},{B1=20},{L=128},{A=13},{B2=24},{B3=32},{B4=50},{B5=13.5},{D1=M6},{D=6},{H1=32},{H2=48},{H3=50},{H4=13.5},{R=13},{T=10},{OFLVIS=blank (BL)},{KDM=4.917},{WEIGHT=0.1120},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
B1
[mm]
L
Length l ±0.25
[mm]
A
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
Thread
ⁿ/ₐ
H1
[mm]
H2
[mm]
R
[mm]
T
[mm]
OFLVIS
Surface
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Inclined cabinet „U“ hand...
GN 565.2-20-112-A-SW
20
112
13
24
32
50
13.5
M6
32
48
13
10
black (SW)
0.1040
83024900
YES
Inclined cabinet „U“ hand...
GN 565.2-20-112-A-SR
20
112
13
24
32
50
13.5
M6
32
48
13
10
silver (SR)
0.1040
83024900
YES
Inclined cabinet „U“ hand...
GN 565.2-20-112-A-EL
20
112
13
24
32
50
13.5
M6
32
48
13
10
anodized (EL)
0.1040
83024900
YES
Inclined cabinet „U“ hand...
GN 565.2-20-112-A-BL
20
112
13
24
32
50
13.5
M6
32
48
13
10
blank (BL)
0.1040
83024900
YES
Inclined cabinet „U“ hand...
GN 565.2-20-128-A-SW
20
128
13
24
32
50
13.5
M6
32
48
13
10
black (SW)
0.1120
83024900
YES
Inclined cabinet „U“ hand...
GN 565.2-20-128-A-SR
20
128
13
24
32
50
13.5
M6
32
48
13
10
silver (SR)
0.1120
83024900
YES
Inclined cabinet „U“ hand...
GN 565.2-20-128-A-EL
20
128
13
24
32
50
13.5
M6
32
48
13
10
anodized (EL)
0.1120
83024900
YES
Inclined cabinet „U“ hand...
GN 565.2-20-128-A-BL
20
128
13
24
32
50
13.5
M6
32
48
13
10
blank (BL)
0.1120
83024900
YES
Inclined cabinet „U“ hand...
GN 565.2-26-128-A-SW
26
128
17
32
34
57
18.0
M8
34
54
17
12
black (SW)
0.1920
83024900
YES
Inclined cabinet „U“ hand...
GN 565.2-26-128-A-SR
26
128
17
32
34
57
18.0
M8
34
54
17
12
silver (SR)
0.1920
83024900
YES
Inclined cabinet „U“ hand...
GN 565.2-26-128-A-EL
26
128
17
32
34
57
18.0
M8
34
54
17
12
anodized (EL)
0.1920
83024900
YES
Inclined cabinet „U“ hand...
GN 565.2-26-128-A-BL
26
128
17
32
34
57
18.0
M8
34
54
17
12
blank (BL)
0.1920
83024900
YES
Inclined cabinet „U“ hand...
GN 565.2-26-160-A-SW
26
160
17
32
34
57
18.0
M8
34
54
17
12
black (SW)
0.2200
83024900
YES
Inclined cabinet „U“ hand...
GN 565.2-26-160-A-SR
26
160
17
32
34
57
18.0
M8
34
54
17
12
silver (SR)
0.2200
83024900
YES
Inclined cabinet „U“ hand...
GN 565.2-26-160-A-EL
26
160
17
32
34
57
18.0
M8
34
54
17
12
anodized (EL)
0.2200
83024900
YES
Inclined cabinet „U“ hand...
GN 565.2-26-160-A-BL
26
160
17
32
34
57
18.0
M8
34
54
17
12
blank (BL)
0.2200
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求