目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 565.1 - Cabinet U-handles, Aluminium
Ganter
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 565.1
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_2/buegelgriffe/gn565_1/gn565_1.prj},{NB=Buegelgriff GN 565.1-20-160-BL},{PARTNUMBER=GN 565.1-20-160-BL},{NORMNR=GN 565.1},{OFLVIS=blank},{AUSWAHL=SW,RT,EL,BL},{B=20},{L1=160},{A=13},{D=5.4},{H1=51},{H2=13.5},{L2=172},{R=13},{T=5.5},{DX=9.500},{RX=5.250},{HX=13.600},{MAT=Aluminium},{RR=25.000},{LXX=120},{WEIGHT=0.1100},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
B
[mm]
L1
±0.25
[mm]
A
[mm]
D
[mm]
H1
[mm]
H2
[mm]
L2
[mm]
R
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cabinet U-handle GN 565.1...
GN 565.1-20-100-SW
black (textured finish)
20
100
13
5.4
49
13.5
112
13
5.5
0.0800
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-100-SWU
black (textured finish UV...
20
100
13
5.4
49
13.5
112
13
5.5
0.0800
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-100-RS
red (textured finish)
20
100
13
5.4
49
13.5
112
13
5.5
0.0800
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-100-SR
silver (textured finish)
20
100
13
5.4
49
13.5
112
13
5.5
0.0800
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-100-EL
anodized
20
100
13
5.4
49
13.5
112
13
5.5
0.0800
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-100-BL
blank
20
100
13
5.4
49
13.5
112
13
5.5
0.0800
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-112-SW
black (textured finish)
20
112
13
5.4
49
13.5
124
13
5.5
0.0820
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-112-SWU
black (textured finish UV...
20
112
13
5.4
49
13.5
124
13
5.5
0.0800
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-112-RS
red (textured finish)
20
112
13
5.4
49
13.5
124
13
5.5
0.0820
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-112-SR
silver (textured finish)
20
112
13
5.4
49
13.5
124
13
5.5
0.0820
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-112-EL
anodized
20
112
13
5.4
49
13.5
124
13
5.5
0.0820
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-112-BL
blank
20
112
13
5.4
49
13.5
124
13
5.5
0.0820
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-117-SW
black (textured finish)
20
117
13
5.4
49
13.5
129
13
5.5
0.0840
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-117-SWU
black (textured finish UV...
20
117
13
5.4
49
13.5
129
13
5.5
0.0891
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-117-RS
red (textured finish)
20
117
13
5.4
49
13.5
129
13
5.5
0.0840
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-117-SR
silver (textured finish)
20
117
13
5.4
49
13.5
129
13
5.5
0.0840
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-117-EL
anodized
20
117
13
5.4
49
13.5
129
13
5.5
0.0840
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-117-BL
blank
20
117
13
5.4
49
13.5
129
13
5.5
0.0840
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-120-SW
black (textured finish)
20
120
13
5.4
51
13.5
132
13
5.5
0.0900
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-120-SWU
black (textured finish UV...
20
120
13
5.4
51
13.5
132
13
5.5
0.0900
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-120-RS
red (textured finish)
20
120
13
5.4
51
13.5
132
13
5.5
0.0900
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-120-SR
silver (textured finish)
20
120
13
5.4
51
13.5
132
13
5.5
0.0900
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-120-EL
anodized
20
120
13
5.4
51
13.5
132
13
5.5
0.0900
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-120-BL
blank
20
120
13
5.4
51
13.5
132
13
5.5
0.0900
83024900
YES
Cabinet U-handle GN 565.1...
GN 565.1-20-128-SW
black (textured finish)
20
128
13
5.4
51
13.5
140
13
5.5
0.0960
83024900
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求