目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 719.2 - Domed gear knobs
Ganter
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN 719.2
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_1/knoepfe/gn719_2/gn719_2m.prj},{NB=Schaltknoepf GN 719.2-26-M8-RT},{PARTNUMBER=GN 719.2-26-M8-RT},{NORMNR=GN 719.2},{D1=26},{D2=M8},{NDR=8.000},{KDR=6.647},{D3=B8},{FARBE=rot},{D4=17},{H=42},{T1=30},{T2=5.0},{T3=25},{H1=27.3621},{L1=66.9945},{R1=80.0053},{R2=1.000},{R3=3.500},{WEIGHT=0.0165},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
D4
[mm]
H
[mm]
T1
[mm]
T2
±0.5
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Domed gear knob GN 719.2-...
GN 719.2-16-M6-SW
16
M6
black
12
25
16
3.5
0.0040
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-16-M6-OR
16
M6
orange
12
25
16
3.5
0.0040
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-16-M6-GR
16
M6
grey
12
25
16
3.5
0.0040
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-16-M6-GB
16
M6
yellow
12
25
16
3.5
0.0040
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-16-M6-BL
16
M6
blue
12
25
16
3.5
0.0040
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-16-M6-RT
16
M6
red
12
25
16
3.5
0.0040
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-20-M8-SW
20
M8
black
14
31
20
3.5
0.0070
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-20-M8-OR
20
M8
orange
14
31
20
3.5
0.0070
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-20-M8-GR
20
M8
grey
14
31
20
3.5
0.0070
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-20-M8-GB
20
M8
yellow
14
31
20
3.5
0.0070
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-20-M8-BL
20
M8
blue
14
31
20
3.5
0.0070
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-20-M8-RT
20
M8
red
14
31
20
3.5
0.0070
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-26-M8-SW
26
M8
black
17
42
30
5.0
0.0165
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-26-M8-OR
26
M8
orange
17
42
30
5.0
0.0165
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-26-M8-GR
26
M8
grey
17
42
30
5.0
0.0165
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-26-M8-GB
26
M8
yellow
17
42
30
5.0
0.0165
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-26-M8-BL
26
M8
blue
17
42
30
5.0
0.0165
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-26-M8-RT
26
M8
red
17
42
30
5.0
0.0165
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-26-M10-SW
26
M10
black
17
42
30
5.0
0.0200
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-26-M10-OR
26
M10
orange
17
42
30
5.0
0.0200
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-26-M10-GR
26
M10
grey
17
42
30
5.0
0.0200
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-26-M10-GB
26
M10
yellow
17
42
30
5.0
0.0200
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-26-M10-BL
26
M10
blue
17
42
30
5.0
0.0200
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-26-M10-RT
26
M10
red
17
42
30
5.0
0.0200
84879090
YES
Domed gear knob GN 719.2-...
GN 719.2-34-M10-SW
34
M10
black
21
55
35
8.0
0.0400
84879090
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求