目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
PPs - HoKa ventilation pipe PPs
Funken
Ventilation fittings
Tube
Powered by
CAD模型選擇
{funken/hoka/rohr/pps.prj},{NB=PPs PPs, Aussendurchmesser = 180 - 10009309(LOD=M-300)},{CNSORDERNO=10009309},{CNSPRICE=MIN},{CNSMASSEXACT=1.710},{DA=180},{L=5000},{S=3.0},{T=MIN},{MCODE=4.lrost:0180x3},{ART=HoKa Lüftungsrohr PPs Ø 180 x 3,0 mm},{ARTE=HoKa ventilation pipe PPs Ø 180 x 3,0 mm},{ARTF=Tuyau de ventilation HoKa PPs Ø 180 x 3,0 mm},{CNSMAT=PPs},{FAR=RAL 7037},{INFO=Info text},{INFO1=pps},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
S
Thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
PPs PPs, outer diameter =...
10014314
HoKa ventilation pipe PPs...
PPs
RAL 7037
75
5000
3.0
HOKA PPs vent pipe with p...
The specified dimensions ...
PPs PPs, outer diameter =...
10009111
HoKa ventilation pipe PPs...
PPs
RAL 7037
90
5000
3.0
HOKA PPs vent pipe with p...
The specified dimensions ...
PPs PPs, outer diameter =...
10012614
HoKa ventilation pipe PPs...
PPs
RAL 7037
110
5000
3.0
HOKA PPs vent pipe with p...
The specified dimensions ...
PPs PPs, outer diameter =...
10012616
HoKa ventilation pipe PPs...
PPs
RAL 7037
125
5000
3.0
HOKA PPs vent pipe with p...
The specified dimensions ...
PPs PPs, outer diameter =...
10009308
HoKa ventilation pipe PPs...
PPs
RAL 7037
140
5000
3.0
HOKA PPs vent pipe with p...
The specified dimensions ...
PPs PPs, outer diameter =...
10013145
HoKa ventilation pipe PPs...
PPs
RAL 7037
160
5000
3.0
HOKA PPs vent pipe with p...
The specified dimensions ...
PPs PPs, outer diameter =...
10009309
HoKa ventilation pipe PPs...
PPs
RAL 7037
180
5000
3.0
HOKA PPs vent pipe with p...
The specified dimensions ...
PPs PPs, outer diameter =...
10013148
HoKa ventilation pipe PPs...
PPs
RAL 7037
200
5000
3.0
HOKA PPs vent pipe with p...
The specified dimensions ...
PPs PPs, outer diameter =...
10009580
HoKa ventilation pipe PPs...
PPs
RAL 7037
225
5000
3.5
HOKA PPs vent pipe with p...
The specified dimensions ...
PPs PPs, outer diameter =...
10014092
HoKa ventilation pipe PPs...
PPs
RAL 7037
250
5000
3.5
HOKA PPs vent pipe with p...
The specified dimensions ...
PPs PPs, outer diameter =...
10014766
HoKa ventilation pipe PPs...
PPs
RAL 7037
280
5000
4.0
HOKA PPs vent pipe with p...
The specified dimensions ...
PPs PPs, outer diameter =...
10014848
HoKa ventilation pipe PPs...
PPs
RAL 7037
315
5000
5.0
HOKA PPs vent pipe with p...
The specified dimensions ...
PPs PPs, outer diameter =...
10014307
HoKa ventilation pipe PPs...
PPs
RAL 7037
355
5000
5.0
HOKA PPs vent pipe with p...
The specified dimensions ...
PPs PPs, outer diameter =...
10014355
HoKa ventilation pipe PPs...
PPs
RAL 7037
400
5000
6.0
HOKA PPs vent pipe with p...
The specified dimensions ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求