目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
PU 6 - Merkel® Wiper
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Wipers
Powered by
CAD模型選擇
{freudenberg/hydraulics/wipers/pu6_asmtab.prj},{NB=40422104 PU6 56 66.6 7 (0)},{IDNR=},{ARTIKELNR=40422104},{DD=56.0},{D=66.6},{NUT=0},{L=5.3},{H=7.0},{D1=59.0},{P=5.3},{R2=1.0},{PPATH=pu6/pu6_asmtpl.prj},{VPE=Kleinpack},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
L
[mm]
H
[mm]
D1
[mm]
P
Profile
[mm]
R2
[mm]
VPE
Packaging
ⁿ/ₐ
24375925 PU6 12 18.6 5.3
24375925
12.0
18.6
3.8
5.3
15.0
3.3
1.0
24375926 PU6 14 20.6 5.3
24375926
14.0
20.6
3.8
5.3
17.0
3.3
1.0
24375927 PU6 16 22.6 5.3
24375927
16.0
22.6
3.8
5.3
19.0
3.3
1.0
24375928 PU6 18 24.6 6.3
24375928
18.0
24.6
3.8
6.3
21.0
3.3
1.0
24004784 PU6 20 28.6 6.5
24004784
20.0
28.6
5.3
6.5
23.0
4.3
1.0
Industry Pack
40422091 PU6 20 28.6 6.5
40422091
20.0
28.6
5.3
6.5
23.0
4.3
1.0
Small Pack
24004788 PU6 22 30.6 6.5
24004788
22.0
30.6
5.3
6.5
25.0
4.3
1.0
Industry Pack
40422092 PU6 22 30.6 6.5
40422092
22.0
30.6
5.3
6.5
25.0
4.3
1.0
Small Pack
24004792 PU6 25 33.6 6.5
24004792
25.0
33.6
5.3
6.5
28.0
4.3
1.0
Industry Pack
40422093 PU6 25 33.6 6.5
40422093
25.0
33.6
5.3
6.5
28.0
4.3
1.0
Small Pack
49376914 PU6 25 33.6 6.5
49376914
25.0
33.6
5.3
6.5
28.0
4.3
1.0
Small Pack
24004798 PU6 28 36.6 6.5
24004798
28.0
36.6
5.3
6.5
31.0
4.3
1.0
Industry Pack
40422094 PU6 28 36.6 6.5
40422094
28.0
36.6
5.3
6.5
31.0
4.3
1.0
Small Pack
24004799 PU6 30 38.6 6.5
24004799
30.0
38.6
5.3
6.5
33.0
4.3
1.0
Industry Pack
40422095 PU6 30 38.6 6.5
40422095
30.0
38.6
5.3
6.5
33.0
4.3
1.0
Small Pack
49376902 PU6 30 38.6 6.5
49376902
30.0
38.6
5.3
6.5
33.0
4.3
1.0
Small Pack
24004805 PU6 32 40.6 6.5
24004805
32.0
40.6
5.3
6.5
35.0
4.3
1.0
Industry Pack
40422096 PU6 32 40.6 6.5
40422096
32.0
40.6
5.3
6.5
35.0
4.3
1.0
Small Pack
24004808 PU6 35 43.6 6.5
24004808
35.0
43.6
5.3
6.5
38.0
4.3
1.0
24004811 PU6 36 44.6 6.5
24004811
36.0
44.6
5.3
6.5
39.0
4.3
1.0
24004816 PU6 40 48.6 6.5
24004816
40.0
48.6
5.3
6.5
43.0
4.3
1.0
Industry Pack
40422099 PU6 40 48.6 6.5
40422099
40.0
48.6
5.3
6.5
43.0
4.3
1.0
Small Pack
49376904 PU6 40 48.6 6.5
49376904
40.0
48.6
5.3
6.5
43.0
4.3
1.0
Small Pack
24004820 PU6 42 50.6 6.5
24004820
42.0
50.6
5.3
6.5
45.0
4.3
1.0
Industry Pack
40422100 PU6 42 50.6 6.5
40422100
42.0
50.6
5.3
6.5
45.0
4.3
1.0
Small Pack
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求