目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
NI 300 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/rod_seals_hydraulic/ni300_asmtab.prj},{NB=21349 NI300 50 70 12 -(0)},{IDNR=},{ARTIKELNR=21349},{DD=50.0},{D=70.0},{NUT=0},{H=12.0},{L=13.0},{P=10.0},{C=6.0},{M=},{E=},{FA=1.0},{LX=0.6},{LA=4.0},{RA=0.6},{RB=2},{RC=0.3},{RD=2},{VA=2.0},{VH=3.0},{WA=20},{WB=45},{WC=45},{ALPHA=20},{B1=0.8},{B2=4.5},{T1=10.8},{Z=1.000},{PPATH=ni300/ni300_tpl.prj},{VPE=Industriepack},{ARTIKELNRNEW1=21349},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
H
[mm]
L
[mm]
P
Profile
[mm]
C
[mm]
E
Groove
ⁿ/ₐ
VPE
Packaging
ⁿ/ₐ
21258 NI300 10 20 8
21258
10.0
20.0
8.0
9.0
5.0
4.0
Industry Pack
40421602 NI300 10 20 8
40421602
10.0
20.0
8.0
9.0
5.0
4.0
Small Pack
337339 NI300 12 20 5.5
337339
12.0
20.0
5.5
6.3
4.0
3.5
ISO
Industry Pack
40421919 NI300 12 20 5.5
40421919
12.0
20.0
5.5
6.3
4.0
3.5
ISO
Small Pack
337340 NI300 12 22 7
337340
12.0
22.0
7.0
8.0
5.0
4.0
ISO
68421 NI300 12 20 8
68421
12.0
20.0
8.0
9.0
4.0
3.5
Industry Pack
40421753 NI300 12 20 8
40421753
12.0
20.0
8.0
9.0
4.0
3.5
Small Pack
21261 NI300 12 22 8
21261
12.0
22.0
8.0
9.0
5.0
4.0
Industry Pack
40421603 NI300 12 22 8
40421603
12.0
22.0
8.0
9.0
5.0
4.0
Small Pack
435813 NI300 14 22 5.5
435813
14.0
22.0
5.5
6.3
4.0
3.5
ISO
21263 NI300 14 24 8
21263
14.0
24.0
8.0
9.0
5.0
4.0
Industry Pack
40421604 NI300 14 24 8
40421604
14.0
24.0
8.0
9.0
5.0
4.0
Small Pack
21265 NI300 15 25 8
21265
15.0
25.0
8.0
9.0
5.0
4.0
Industry Pack
40421605 NI300 15 25 8
40421605
15.0
25.0
8.0
9.0
5.0
4.0
Small Pack
337342 NI300 16 24 5.5
337342
16.0
24.0
5.5
6.3
4.0
4.0
ISO
Industry Pack
40421920 NI300 16 24 5.5
40421920
16.0
24.0
5.5
6.3
4.0
4.0
ISO
Small Pack
18733 NI300 16 26 8
18733
16.0
26.0
8.0
9.0
5.0
4.5
Industry Pack
40421580 NI300 16 26 8
40421580
16.0
26.0
8.0
9.0
5.0
4.5
Small Pack
364610 NI300 18 26 5.5
364610
18.0
26.0
5.5
6.3
4.0
4.0
ISO
Industry Pack
40421932 NI300 18 26 5.5
40421932
18.0
26.0
5.5
6.3
4.0
4.0
ISO
Small Pack
81789 NI300 18 26 8
81789
18.0
26.0
8.0
9.0
4.0
4.0
21266 NI300 18 28 8
21266
18.0
28.0
8.0
9.0
5.0
4.5
Industry Pack
40421606 NI300 18 28 8
40421606
18.0
28.0
8.0
9.0
5.0
4.5
Small Pack
337344 NI300 20 28 5.5
337344
20.0
28.0
5.5
6.3
4.0
4.0
ISO
Industry Pack
40421921 NI300 20 28 5.5
40421921
20.0
28.0
5.5
6.3
4.0
4.0
ISO
Small Pack
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求