目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
NRS-0217 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/0217_asmtab.prj},{NB=24266416 0217 440 470 25 (0)},{IDNR=},{ARTIKELNR=24266416},{WS=80 NBR B246},{DD=440.0},{D=470.0},{NUT=0},{H=25.0},{S=15.0},{A=6},{B=5},{C=1.8},{R1=1.5},{PPATH=0217/0217_asmtpl.prj},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
DD
d
[mm]
D
[mm]
H
[mm]
S
[mm]
24291117 0217 170 200 22
24291117
80 NBR B246
170.0
200.0
22.0
15.0
24245130 0217 190 220 22
24245130
80 NBR B246
190.0
220.0
22.0
15.0
24298553 0217 205 235 18
24298553
80 NBR B246
205.0
235.0
18.0
15.0
24265118 0217 210 240 22
24265118
80 NBR B246
210.0
240.0
22.0
15.0
24291116 0217 220 250 22
24291116
80 NBR B246
220.0
250.0
22.0
15.0
24245127 0217 225 250 18....
24245127
85 NBR B248
225.0
250.0
18.8
12.5
24245131 0217 240 270 22
24245131
80 NBR B246
240.0
270.0
22.0
15.0
24292037 0217 270 300 22
24292037
80 NBR B246
270.0
300.0
22.0
15.0
24245126 0217 290 320 23....
24245126
80 NBR B246
290.0
320.0
23.5
15.0
24301448 0217 310 340 22
24301448
80 NBR B246
310.0
340.0
22.0
15.0
24269895 0217 320 350 22
24269895
80 NBR B246
320.0
350.0
22.0
15.0
24245490 0217 350 380 25
24245490
80 NBR B246
350.0
380.0
25.0
15.0
24245491 0217 360 400 30....
24245491
80 NBR B246
360.0
400.0
30.5
20.0
24245492 0217 390 420 25
24245492
80 NBR B246
390.0
420.0
25.0
15.0
24292147 0217 400 430 25
24292147
80 NBR B246
400.0
430.0
25.0
15.0
24245493 0217 410 450 30
24245493
80 NBR B246
410.0
450.0
30.0
20.0
24240357 0217 420 450 25
24240357
80 NBR B246
420.0
450.0
25.0
15.0
24266416 0217 440 470 25
24266416
80 NBR B246
440.0
470.0
25.0
15.0
24250323 0217 450 480 25
24250323
80 NBR B246
450.0
480.0
25.0
15.0
24351681 0217 460 500 23....
24351681
80 NBR B246
460.0
500.0
23.9
20.0
24269878 0217 470 500 25
24269878
80 NBR B246
470.0
500.0
25.0
15.0
24245121 0217 500 530 25
24245121
80 NBR B246
500.0
530.0
25.0
15.0
24266461 0217 530 560 25
24266461
80 NBR B246
530.0
560.0
25.0
15.0
24250324 0217 560 600 25
24250324
80 NBR B246
560.0
600.0
25.0
20.0
24331932 0217 580 630 32
24331932
80 NBR B246
580.0
630.0
32.0
25.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求