目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
P 8 - Merkel® Double wiper
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Double Wipers
Powered by
CAD模型選擇
{freudenberg/hydraulics/double_wipers/p8_asmtab.prj},{NB=24224410 P8 130 142 11 (0)},{IDNR=},{ARTIKELNR=24224410},{WS=90 NBR B283},{DD=130.0},{D=142.0},{NUT=0},{H=11.0},{L=5.5},{D1=139.0},{D2=135.0},{L1=8.2},{L2=11.2},{R3=1.0},{PPATH=p8/p8_asmtpl.prj},{VPE=},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
DD
d
[mm]
D
[mm]
H
[mm]
L
[mm]
P
Profile
[mm]
D1
Inside diameter
[mm]
D2
Cord diameter
[mm]
L1
[mm]
L2
[mm]
R3
[mm]
VPE
Packaging
ⁿ/ₐ
24224393 P8 10 18 8
24224393
90 NBR B283
10.0
18.0
8.0
4.0
4.0
16.0
13.5
6.0
8.0
0.5
24224434 P8 12 20 8
24224434
90 NBR B283
12.0
20.0
8.0
4.0
4.0
18.0
15.5
6.0
8.0
0.5
24224394 P8 14 22 8
24224394
90 NBR B283
14.0
22.0
8.0
4.0
4.0
20.0
17.5
6.0
8.0
0.5
24224433 P8 15 23 8
24224433
90 NBR B283
15.0
23.0
8.0
4.0
4.0
21.0
18.5
6.0
8.0
0.5
24224395 P8 16 24 8
24224395
90 NBR B283
16.0
24.0
8.0
4.0
4.0
22.0
19.5
6.0
8.0
0.5
24224432 P8 18 26 8
24224432
90 NBR B283
18.0
26.0
8.0
4.0
4.0
24.0
21.5
6.0
8.0
0.5
Industry Pack
40422307 P8 18 26 8
40422307
90 NBR B283
18.0
26.0
8.0
4.0
4.0
24.0
21.5
6.0
8.0
0.5
Small Pack
24224396 P8 20 28 8
24224396
90 NBR B283
20.0
28.0
8.0
4.0
4.0
26.0
23.5
6.0
8.0
0.5
Industry Pack
40422287 P8 20 28 8
40422287
90 NBR B283
20.0
28.0
8.0
4.0
4.0
26.0
23.5
6.0
8.0
0.5
Small Pack
24224431 P8 22 30 8
24224431
90 NBR B283
22.0
30.0
8.0
4.0
4.0
28.0
25.5
6.0
8.0
0.5
Industry Pack
40422306 P8 22 30 8
40422306
90 NBR B283
22.0
30.0
8.0
4.0
4.0
28.0
25.5
6.0
8.0
0.5
Small Pack
24224397 P8 25 33 8
24224397
90 NBR B283
25.0
33.0
8.0
4.0
4.0
31.0
28.5
6.0
8.0
0.5
Industry Pack
40422288 P8 25 33 8
40422288
90 NBR B283
25.0
33.0
8.0
4.0
4.0
31.0
28.5
6.0
8.0
0.5
Small Pack
24224430 P8 28 36 8
24224430
90 NBR B283
28.0
36.0
8.0
4.0
4.0
34.0
31.5
6.0
8.0
0.5
Industry Pack
40422305 P8 28 36 8
40422305
90 NBR B283
28.0
36.0
8.0
4.0
4.0
34.0
31.5
6.0
8.0
0.5
Small Pack
24224398 P8 30 38 8
24224398
90 NBR B283
30.0
38.0
8.0
4.0
4.0
36.0
33.5
6.0
8.0
0.5
Industry Pack
40422289 P8 30 38 8
40422289
90 NBR B283
30.0
38.0
8.0
4.0
4.0
36.0
33.5
6.0
8.0
0.5
Small Pack
24224429 P8 32 40 8
24224429
90 NBR B283
32.0
40.0
8.0
4.0
4.0
38.0
35.5
6.0
8.0
0.5
Industry Pack
40422304 P8 32 40 8
40422304
90 NBR B283
32.0
40.0
8.0
4.0
4.0
38.0
35.5
6.0
8.0
0.5
Small Pack
24224399 P8 35 43 8
24224399
90 NBR B283
35.0
43.0
8.0
4.0
4.0
41.0
38.5
6.0
8.0
0.5
Industry Pack
40422290 P8 35 43 8
40422290
90 NBR B283
35.0
43.0
8.0
4.0
4.0
41.0
38.5
6.0
8.0
0.5
Small Pack
24224428 P8 36 44 8
24224428
90 NBR B283
36.0
44.0
8.0
4.0
4.0
42.0
39.5
6.0
8.0
0.5
Industry Pack
40422303 P8 36 44 8
40422303
90 NBR B283
36.0
44.0
8.0
4.0
4.0
42.0
39.5
6.0
8.0
0.5
Small Pack
24224400 P8 40 48 8
24224400
90 NBR B283
40.0
48.0
8.0
4.0
4.0
46.0
43.5
6.0
8.0
0.5
Industry Pack
40422291 P8 40 48 8
40422291
90 NBR B283
40.0
48.0
8.0
4.0
4.0
46.0
43.5
6.0
8.0
0.5
Small Pack
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求